NXOpen .NET Reference Guide
|
Applies Assemblies Constraints to a selected NXOpen.Point or NXOpen.Routing.ControlPoint to mimic the update/move behavior of the input smart NXOpen.Point . More...
Public Types | |
enum | PointType { Normal, StockOffset } |
Point Type More... | |
Public Member Functions | |
unsafe void | GetPointData (out NXOpen.Routing.StockOffsetPointBuilder.PointType pointType, out NXOpen.Point basePoint, out NXOpen.Direction offsetDir, out string offsetExpression) |
Gets the stock offset data from the currently selected point or routing control point. More... | |
unsafe NXOpen.TaggedObject | GetStockOffsetPointObject () |
Gets the object on which a Stock Offset Point was based. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Point | ConstraintPoint [get, set] |
Returns or sets the point that defines the location of the selected point. More... | |
unsafe NXOpen.SelectNXObject | PointSelection [get] |
Returns the point selection. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Applies Assemblies Constraints to a selected NXOpen.Point or NXOpen.Routing.ControlPoint to mimic the update/move behavior of the input smart NXOpen.Point .
The smart point may be a Routing stock offset point (see NXOpen.PointCollection.CreateStockOffsetPoint ) or any of the points created using the NXOpen.PointCollection class.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateStockOffsetPointBuilder
Created in NX6.0.0
|
inline |
Gets the stock offset data from the currently selected point or routing control point.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
pointType | Type of point currently defined. |
basePoint | Base point for stock offset points, a null reference (Nothing in Visual Basic) for Routing.StockOffsetPointBuilder.PointType.Normal points. |
offsetDir | Offset direction for stock offset points, a null reference (Nothing in Visual Basic) for Routing.StockOffsetPointBuilder.PointType.Normal points. |
offsetExpression | Offset expression for stock offset points, a null reference (Nothing in Visual Basic) for Routing.StockOffsetPointBuilder.PointType.Normal points. |
|
inline |
Gets the object on which a Stock Offset Point was based.
Returns a null reference (Nothing in Visual Basic) if the point is not a Stock Offset Point or if the Stock Offset Point was not offset from another object.
Created in NX11.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the point that defines the location of the selected point.
On commit, this point is used for determining the set of Assemblies Constraints to apply to the selected point (or Routing control point). The input point itself is not used after the commit method.
Created in NX6.0.0
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
get |
Returns the point selection.
Stores the point or Routing control point selected by the user.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")