NXOpen .NET Reference Guide
|
The Routing StockDevice corresponds to a generic stock instance of Routing.SingleDevice . More...
Public Member Functions | |
unsafe void | LogStockDeviceWiresforConcurrency (NXOpen.Part partTag) |
Log stock device's wire and its segment for concurrency More... | |
Public Member Functions inherited from NXOpen.Routing.SingleDevice | |
unsafe NXOpen.Routing.LogicalConnection[] | GetImplementedConnections () |
Gets connections implemented on single device. More... | |
unsafe NXOpen.Routing.ItemDefinition | GetItemDefinition () |
Get item definition. More... | |
unsafe NXOpen.Routing.DeviceRelationship[] | GetReferencingDeviceRelshps () |
Gets referencing device relationships. More... | |
unsafe NXOpen.Routing.SingleDevice[] | GetRelatedSingleDevices () |
Assuming this single device to be the relating single device in a NXOpen.Routing.DeviceRelationship , get associated related single devices. More... | |
unsafe NXOpen.Routing.SingleDevice | GetRelatingSingleDevice () |
Assuming this single device to be the related single device in a NXOpen.Routing.DeviceRelationship , get associated relating single device. More... | |
unsafe NXOpen.Routing.SingleDevice.DeleteObjectResult | ManuallyDelete () |
Deletes the single device. More... | |
Public Member Functions inherited from NXOpen.Routing.RouteObject | |
unsafe void | DeleteCharacterstics (NXOpen.Routing.CharacteristicList values) |
Removes the input list of characteristics from this object. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetCharacteristics () |
Get all of the characteristics values on the this object. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetDestinationCharacteristics () |
Returns the destination characteristics from the input object. More... | |
unsafe int | GetIntegerCharacteristic (string name) |
Get the value of an integer characteristic associated with the input name. More... | |
unsafe double | GetRealCharacteristic (string name) |
Get the value of a real characteristic associated with the input name. More... | |
unsafe string | GetStringCharacteristic (string name) |
Get the value of a string characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, int value) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | SetCharacteristic (string name, double value) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | SetCharacteristic (string name, string value) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | SetCharacteristic2 (string title, int value) |
Sets or creates an integer type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, double value) |
Sets or creates a double type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, string value) |
Sets or creates a string type type attribute associated with the input title. More... | |
unsafe void | SetCharacteristics (NXOpen.Routing.CharacteristicList values) |
Set all of the characteristics values on this object. More... | |
unsafe void | SetCharacteristics2 (NXOpen.Routing.CharacteristicList values) |
Sets all attributes associated with the titles from the input list, creating new attributes for the ones that don't exist already. More... | |
Properties | |
unsafe NXOpen.Routing.StockDefinition | StockDefinition [get, set] |
Returns or sets the stock definition. More... | |
unsafe double | StockLength [get, set] |
Returns or sets the stock length. More... | |
Properties inherited from NXOpen.Routing.SingleDevice | |
unsafe NXOpen.NXObject | NxEquivalent [get, set] |
Returns or sets the NX equivalent object. More... | |
unsafe string | PartName [get, set] |
Returns or sets the part name More... | |
unsafe string | PartNumber [get, set] |
Returns or sets the part number More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Routing.SingleDevice | |
enum | DeleteObjectResult { Ok, StillRouted, StillAssigned, CantDeleteUnknown } |
Deletion result More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
The Routing StockDevice corresponds to a generic stock instance of Routing.SingleDevice .
Creator not available in KF.
Created in NX4.0.2
|
inline |
Log stock device's wire and its segment for concurrency
Created in NX10.0.3
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
partTag |
|
getset |
Returns or sets the stock definition.
Created in NX4.0.2
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
getset |
Returns or sets the stock length.
Created in NX4.0.2
License requirements to get this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
License requirements to set this property: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")