NXOpen .NET Reference Guide
|
Builder class for stock browser . More...
Public Types | |
enum | TypeFilter { All, Stock, OverStock, FillerStock, SpaceReservation, FittingOverstock } |
Filter type More... | |
Public Member Functions | |
unsafe void | DeleteStocks (NXOpen.NXObject[] objects) |
Deletes the given Routing.Stock or Routing.FittingOverstock More... | |
unsafe void | GetSortedList (out NXOpen.NXObject[] objects) |
Get the filtered stock object list More... | |
unsafe void | SetSortedList (NXOpen.NXObject[] objects) |
Set the filtered stock object list when filter type is changed. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Routing.StockBrowserBuilder.TypeFilter | FilterType [get, set] |
Returns or sets the stock type filter which defines the type of stock More... | |
unsafe string | NameFilter [get, set] |
Returns or sets the stock name filter which defines filter to name stock More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Builder class for stock browser .
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateStockBrowserBuilder
Default values.
Property | Value |
---|---|
FilterType |
All |
Created in NX6.0.0
|
inline |
Deletes the given Routing.Stock or Routing.FittingOverstock
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
objects | Filtered Routing Stocks |
|
inline |
Get the filtered stock object list
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
objects | Filtered Routing Stocks |
|
inline |
Set the filtered stock object list when filter type is changed.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
objects | Filtered Routing Stocks |
|
getset |
Returns or sets the stock type filter which defines the type of stock
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the stock name filter which defines filter to name stock
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")