NXOpen .NET Reference Guide
|
Represents a NXOpen.Routing.SpaceReservationBuilder More...
Properties | |
unsafe bool | GridTopologyEligibilityFlag [get, set] |
Returns or sets the grid topology eligibility flag. More... | |
unsafe NXOpen.Routing.RouteObjectCollector | SegmentCollector [get] |
Returns the routing segment collector More... | |
unsafe NXOpen.Routing.PathStockBuilder | StockSettings [get] |
Returns the stock settings for creating space reservation stock More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Routing.SpaceReservationBuilder
This builder takes one or more segments and creates space reservation stock on it.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateSpaceReservationBuilder
Created in NX6.0.0
|
getset |
Returns or sets the grid topology eligibility flag.
When this flag is set, a non circular space reservation will produce bend faces in the bend regions instead of merged faces. This flag has no effect on space reservation.
Created in NX10.0.3
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the routing segment collector
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the stock settings for creating space reservation stock
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")