NXOpen .NET Reference Guide
|
Represents a NXOpen.Routing.RoutingMeasureDistanceBuilder More...
Public Member Functions | |
unsafe NXOpen.NXObject[] | GetRoutingObjects () |
The routing objects used for path length More... | |
unsafe void | SetRoutingObjects (NXOpen.NXObject[] routingObjects) |
The routing objects used for path length More... | |
Properties | |
unsafe NXOpen.Routing.RouteObjectCollector | RoutingSelection [get, set] |
Returns or sets the NXOpen.Routing.RouteObjectCollector More... | |
Properties inherited from NXOpen.MeasureDistanceBuilder | |
unsafe NXOpen.SelectDisplayableObject | DiameterObjects [get] |
Returns the diameter objects More... | |
unsafe NXOpen.ScCollector | DistanceCollector1 [get] |
Returns the first collector of objects for distance between two collectors More... | |
unsafe NXOpen.ScCollector | DistanceCollector2 [get] |
Returns the second collector of objects for distance between two collectors More... | |
unsafe bool | IsExact [get, set] |
Returns or sets the exact flag More... | |
unsafe NXOpen.ScCollector | LengthCollector [get] |
Returns the length collector of objects More... | |
unsafe NXOpen.SelectDisplayableObjectList | LengthObjects [get] |
Returns the length objects More... | |
unsafe NXOpen.MeasureDistanceBuilder.MeasureType | Mtype [get, set] |
Returns or sets the mtype More... | |
unsafe NXOpen.SelectDisplayableObject | Object1 [get] |
Returns the object1 More... | |
unsafe NXOpen.SelectDisplayableObject | Object2 [get] |
Returns the object2 More... | |
unsafe NXOpen.Direction | ProjectionVector [get, set] |
Returns or sets the projection vector More... | |
unsafe NXOpen.SelectDisplayableObject | RadiusObjects [get] |
Returns the radius objects More... | |
unsafe NXOpen.SelectDisplayableObjectList | Set1 [get] |
Returns the set1 More... | |
unsafe NXOpen.SelectDisplayableObjectList | Set2 [get] |
Returns the set2 More... | |
Properties inherited from NXOpen.MeasureBuilder | |
unsafe NXOpen.MeasureBuilder.AnnotationType | AnnotationMode [get, set] |
Returns or sets the annotation mode More... | |
unsafe bool | InfoWindow [get, set] |
Returns or sets the info window More... | |
unsafe NXOpen.MeasureBuilder.RequirementType | RequirementMode [get, set] |
Returns or sets the requirement mode More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.MeasureDistanceBuilder | |
enum | DistanceType { Distance, SmartDistance, ProjectedDistance, SmartProjectedDistance, ScreenDistance, Length, Radius, Diameter, PointsOnCurves, RoutingPathLength, BetweenSets } |
the type of distance measurement More... | |
enum | MeasureType { ToAPoint, Minimum, LocalMinimum, Maximum, MinClearance, MaxClearance } |
the subtype of distance measurement More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Routing.RoutingMeasureDistanceBuilder
Creator not available in KF because transient objects are not supported.
Created in NX6.0.0
|
inline |
The routing objects used for path length
Created in NX6.0.0
License requirements: None.
|
inline |
The routing objects used for path length
Created in NX6.0.0
License requirements: None.
routingObjects | the routing objects to set for path length |
|
getset |
Returns or sets the NXOpen.Routing.RouteObjectCollector
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.