NXOpen .NET Reference Guide
|
Public Member Functions | |
unsafe void | AskExistingTwistData (out double[] locations, out double[] angles) |
The twist data i. More... | |
unsafe void | CreateSpine () |
Creates a new spine More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimWithValueBuilder | CreateSpinePoint () |
Creates a new spine point More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Curve | Spine [get] |
Returns the spine More... | |
unsafe NXOpen.SelectNXObject | Stock [get] |
Returns the stock More... | |
unsafe NXOpen.Point | TwistPoint [get, set] |
Returns or sets the twist point More... | |
unsafe NXOpen.TaggedObjectList | TwistPointList [get] |
Returns the twist point list More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateRouteSweptTwistBuilder
Created in NX6.0.0
|
inline |
The twist data i.
e locations and angles
Created in NX6.0.0
License requirements: routing_harness ("Routing Harness")
locations | Number of locations |
angles | Number of angles |
|
inline |
Creates a new spine
Created in NX6.0.0
License requirements: routing_harness ("Routing Harness")
|
inline |
Creates a new spine point
Created in NX6.0.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the spine
Created in NX6.0.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the stock
Created in NX6.0.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the twist point
Created in NX6.0.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
get |
Returns the twist point list
Created in NX6.0.0
License requirements: routing_harness ("Routing Harness")