NXOpen .NET Reference Guide
|
Represents a Rout Swept Fold Builder More...
Public Member Functions | |
unsafe void | SetStock (NXOpen.Routing.Stock stock) |
Sets the value of stock, stock width and stock thickness to the builder. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Expression | BendAngle [get] |
Returns the bend angle More... | |
unsafe NXOpen.Expression | BendRadius [get] |
Returns the bend radius More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | FoldLocation [get] |
Returns the fold location More... | |
unsafe NXOpen.Expression | FoldRotationAngle [get] |
Returns the fold rotation angle More... | |
unsafe NXOpen.Expression | FoldStartRotationAngle [get] |
Returns the fold start rotation angle More... | |
unsafe NXOpen.Expression | LengthAdjustment [get] |
Returns the length adjustment More... | |
unsafe bool | ReverseBendAngle [get, set] |
Returns or sets the reverse bend angle More... | |
unsafe bool | ReverseFixedSegment [get, set] |
Returns or sets the reverse fixed segment More... | |
unsafe bool | ReverseFoldRotationAngle [get, set] |
Returns or sets the reverse fold rotation angle More... | |
unsafe NXOpen.Curve | Spline [get] |
Returns the spline stored in the builder. More... | |
unsafe NXOpen.SelectBody | StockSelection [get] |
Returns the stock selection. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Rout Swept Fold Builder
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateRouteSweptFoldBuilder
Created in NX7.0.0
|
inline |
Sets the value of stock, stock width and stock thickness to the builder.
This will set the stock only if it has rectangular cross section. After setting the stock it will create and set the spline for the builder. It will also set the spline curves for the builder if the stock has more than one segments.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
stock | Selected Stock |
|
get |
Returns the bend angle
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the bend radius
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the fold location
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the fold rotation angle
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the fold start rotation angle
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the length adjustment
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the reverse bend angle
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
getset |
Returns or sets the reverse fixed segment
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
getset |
Returns or sets the reverse fold rotation angle
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
get |
Returns the spline stored in the builder.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the stock selection.
This will be the solid body
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")