NXOpen .NET Reference Guide
|
Public Member Functions | |
unsafe void | FinalizePlacement (NXOpen.Routing.CharacteristicList optionalCharx, NXOpen.Routing.CharacteristicList requiredCharx, string name, int layerOption, int layer, bool dfaultOStock) |
Complete the placement operation. More... | |
unsafe bool | GetAddPartToActiveRunFlag () |
Determines whether part being placed has to be added in active run or not. More... | |
unsafe void | GetLoadedPartInfo (out NXOpen.TaggedObject loadedPart, out NXOpen.TaggedObject loadedInst) |
Get information about the parts being placed. More... | |
unsafe NXOpen.Vector3d | GetScrewSeatAlignmentVector () |
Gets the alignment vector, primary axis direction for a stock, reducer, elbow, etc. More... | |
unsafe NXOpen.Expression | GetScrewSeatAngle () |
Gets the angle expression to be used for screw seat placement along a placed object. More... | |
unsafe NXOpen.Point3d | GetScrewSeatEnd () |
Gets the point from builder, used in final placement of screw seat. More... | |
unsafe NXOpen.Point3d | GetScrewSeatIntersectionPoint () |
Gets information about the final screw seat position. More... | |
unsafe NXOpen.Expression | GetScrewSeatLength () |
Gets the length expression to be used for screw seat placement along a placed object. More... | |
unsafe void | LoadPart (string partNumber) |
Load a part given the input part number. More... | |
unsafe void | LoadPart () |
Load the specified part. More... | |
unsafe void | ReplaceLoadedInstance (NXOpen.TaggedObject partInst) |
Replace the builder's part instance with a new instance. More... | |
unsafe void | SetActiveLayer (int layerOption, int layer) |
Set the layer for the loaded part. More... | |
unsafe void | SetActiveRefSet (string refSet) |
Set the reference set to use for the loaded part. More... | |
unsafe void | SetAddPartToActiveRunFlag (bool addPartToActiveRun) |
Set a flag which tells the builder whether the part being placed will be added in active run or not. More... | |
unsafe void | SetAttributeHolder (NXOpen.Routing.AttributeHolder attributeHolder) |
Sets Attribute holder in builder, which is user for template attribute assignment. More... | |
unsafe void | SetConsiderPorts (bool considerPorts) |
Set a flag which will inform the placement solutions builder to consider ports when computing placement solutions during a replace part operation. More... | |
unsafe void | SetItemSelection (int itemSelectionMethod, NXOpen.TaggedObject selectedPartOcc) |
Set a flag which tells the builder from where the part being placed was selected and the tag of the selected part. More... | |
unsafe void | SetLoadedPartInfo (NXOpen.TaggedObject loadedPart, NXOpen.TaggedObject loadedInst) |
Get information about the parts being placed. More... | |
unsafe void | SetPlacePartOperation (bool replacePart) |
Set a flag which tells the builder whether the part being placed is replacing an existing part in the assembly. More... | |
unsafe void | SetScrewSeatAlignmentVector (NXOpen.Vector3d alignVector) |
Sets the alignment vector, primary axis direction for a stock, reducer, elbow, etc. More... | |
unsafe void | SetScrewSeatEnd (NXOpen.Point3d point) |
Sets a point in builder, which is required for final placement of screw seat. More... | |
unsafe void | SetScrewSeatIntersectionPoint (NXOpen.Point3d intersectionPoint) |
Sets the final position of screw seat. More... | |
unsafe void | SetScrewSeatPlacement (NXOpen.TaggedObject startLocation, NXOpen.TaggedObject endLocation, NXOpen.Point3d startPoint, NXOpen.Point3d endPoint, NXOpen.Expression length, NXOpen.Expression angle) |
Sets the input parameters to be used for measurement holder screw seats. More... | |
unsafe void | UnloadPart () |
Update the loaded part with a new placement location and object. More... | |
unsafe void | UpdatePlacementObj (NXOpen.TaggedObject placementObj, NXOpen.Point3d placementPos) |
Update the loaded part with a new placement location and object. More... | |
unsafe void | UpdateRoutingTemplateAttributes () |
Updates the Routing Template Attributes to AttributeHolder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreatePlacePartBuilderPTS
Created in NX7.5.0
|
inline |
Complete the placement operation.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
optionalCharx | Optional Charx to apply. |
requiredCharx | Required Charx to apply. |
name | The component name to apply to the part. |
layerOption | The layer option. |
layer | The layer to apply. |
dfaultOStock | Assign overstock to a fitting when a default is defined. |
|
inline |
Determines whether part being placed has to be added in active run or not.
Created in NX10.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Get information about the parts being placed.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
loadedPart | The PART object of the loaded part. |
loadedInst | The Instance object of the loaded part. |
|
inline |
Gets the alignment vector, primary axis direction for a stock, reducer, elbow, etc.
along the part the screw seat is placed to align the screw seat. Optional, otherwise an arbitrary vector will be constructed.
Created in NX10.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Gets the angle expression to be used for screw seat placement along a placed object.
Created in NX10.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Gets the point from builder, used in final placement of screw seat.
This point is used for creating segemnts / constraints when finally placing the screw seat.
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Gets information about the final screw seat position.
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Gets the length expression to be used for screw seat placement along a placed object.
Created in NX10.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Load a part given the input part number.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
partNumber | Part number |
|
inline |
Load the specified part.
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Replace the builder's part instance with a new instance.
This is used when the assemblies absolute positioning method is used. It will create it's own part instance and we need make sure the builder has the new one.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
partInst | The instance object of the loaded part. |
|
inline |
Set the layer for the loaded part.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
layerOption | Layer Option |
layer | Layer Number |
|
inline |
Set the reference set to use for the loaded part.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
refSet | Reference Set Name |
|
inline |
Set a flag which tells the builder whether the part being placed will be added in active run or not.
Created in NX10.0.0
License requirements: routing_base ("Routing Basic")
addPartToActiveRun |
|
inline |
Sets Attribute holder in builder, which is user for template attribute assignment.
Created in NX8.5.0
License requirements: routing_base ("Routing Basic")
attributeHolder | Object to hold template attributes |
|
inline |
Set a flag which will inform the placement solutions builder to consider ports when computing placement solutions during a replace part operation.
Setting this to false implies that the first placement solution computed is to maintain the origin and orientation of the part being replaced. Setting this to true implies that the first placement solution computed is to maintain the location of the original part's ports.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
considerPorts |
|
inline |
Set a flag which tells the builder from where the part being placed was selected and the tag of the selected part.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
itemSelectionMethod | The enum representing the way of selection of part to be placed. |
selectedPartOcc | The tag of the part occurrence selected from specify item dialog. |
|
inline |
Get information about the parts being placed.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
loadedPart | The PART object of the loaded part. |
loadedInst | The Instance object of the loaded part. |
|
inline |
Set a flag which tells the builder whether the part being placed is replacing an existing part in the assembly.
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
replacePart | True if replace part operation. |
|
inline |
Sets the alignment vector, primary axis direction for a stock, reducer, elbow, etc.
along the part the screw seat is placed to align the screw seat. Optional, otherwise an arbitrary vector will be constructed.
Created in NX10.0.0
License requirements: routing_base ("Routing Basic")
alignVector | The alignment vector along the part on which screw seat is placed. |
|
inline |
Sets a point in builder, which is required for final placement of screw seat.
This point is used for creating segments / constraints when finally placing the screw seat.
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
point | This is the internal point used in determining final position of screw seat placement. |
|
inline |
Sets the final position of screw seat.
This is required in builder when doing finalize placement after (OK/Apply) .
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
intersectionPoint | The final position of screw seat placement. |
|
inline |
Sets the input parameters to be used for measurement holder screw seats.
Created in NX10.0.0
License requirements: routing_base ("Routing Basic")
startLocation | The start port to determine screw seat placement. |
endLocation | The end port to determine screw seat placement. |
startPoint | The start position to determine screw seat placement. |
endPoint | The end position to determine screw seat placement. |
length | The length along the axis to place screw seat. |
angle | The angle along the axis to place screw seat. |
|
inline |
Update the loaded part with a new placement location and object.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
|
inline |
Update the loaded part with a new placement location and object.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
placementObj | New object to attach to. Can bee NULL. |
placementPos | The new location for the part. |
|
inline |
Updates the Routing Template Attributes to AttributeHolder
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")