NXOpen .NET Reference Guide
|
Public Member Functions | |
unsafe void | ApplyConstraintsAndClear () |
Commit the solution and apply constraints if needed. More... | |
unsafe void | ApplyConstraintsAndClear (bool lockEngagement, bool lockRotation) |
Commit the solution and apply constraints if needed. More... | |
unsafe void | ApplyConstraintsAndClear (bool lockEngagement, bool lockRotation, bool fixPart) |
Commit the solution and apply constraints if needed. More... | |
unsafe void | ApplyPortRotation (double angle) |
Applies a rotation to the component about the axis of the port being used for placement. More... | |
unsafe void | FirstSolution () |
Cycle to the first solution. More... | |
unsafe bool | GetConsiderPorts () |
Returns false if the first placement solution maintains the origin and orientation of the original component. More... | |
unsafe bool | GetLookForAdditionalPlacementSolutions () |
Is Place Part looking for additional placement solutions? Used for Maintain Origin and Orientation replacement. More... | |
unsafe int | GetNumberOfSolutions () |
Returns the total number of solutions based on the placement object. More... | |
unsafe bool | GetOnlyPrimaryPlacementSolutions () |
Is Place Part only considering the primary placement solutions? More... | |
unsafe int | GetSolutionIndex () |
Returns the current index of the solution. More... | |
unsafe void | InitializePlacementData (NXOpen.TaggedObject part, NXOpen.Point3d placementPos, NXOpen.TaggedObject partToPlace) |
Initialize Placement Data More... | |
unsafe void | NextSolution () |
Cycle to the next solution. More... | |
unsafe void | PreviousSolution () |
Cycle to the previous solution More... | |
unsafe void | SetConsiderPorts (bool considerPorts) |
Set to false to include a placement solution maintaining the origin and orientation of the component being replaced. More... | |
unsafe void | SetLookForAdditionalPlacementSolutions (bool lookForAdditionalPlacementSolutions) |
Set to true to look for additional placement solutions. More... | |
unsafe void | SetOnlyPrimaryPlacementSolutions (bool onlyPrimaryPlacementSolutions) |
True tells Place Part to only consider the primary placement solutions. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreatePlacementSolutionsBuilder
Created in NX7.5.0
|
inline |
Commit the solution and apply constraints if needed.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
|
inline |
Commit the solution and apply constraints if needed.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
lockEngagement | Lock engagement if applicable. |
lockRotation | Lock Rotation if applicable. |
|
inline |
Commit the solution and apply constraints if needed.
Created in NX7.5.2
License requirements: routing_base ("Routing Basic")
lockEngagement | Lock engagement if applicable. |
lockRotation | Lock Rotation if applicable. |
fixPart | Fix Part if applicable. |
|
inline |
Applies a rotation to the component about the axis of the port being used for placement.
Created in NX7.5.2
License requirements: routing_base ("Routing Basic")
angle | Angle to apply. |
|
inline |
Cycle to the first solution.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
|
inline |
Returns false if the first placement solution maintains the origin and orientation of the original component.
Created in NX10.3.0
License requirements: routing_base ("Routing Basic")
|
inline |
Is Place Part looking for additional placement solutions? Used for Maintain Origin and Orientation replacement.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
|
inline |
Returns the total number of solutions based on the placement object.
Created in NX8.5.3
License requirements: routing_base ("Routing Basic")
|
inline |
Is Place Part only considering the primary placement solutions?
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
|
inline |
Returns the current index of the solution.
For example, index 1 of 10 solutions.
Created in NX8.5.3
License requirements: routing_base ("Routing Basic")
|
inline |
Initialize Placement Data
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
part | The part which the new part was dropped on. |
placementPos | Location the part was placed |
partToPlace | The part being placed. |
|
inline |
Cycle to the next solution.
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
|
inline |
Cycle to the previous solution
Created in NX7.5.0
License requirements: routing_base ("Routing Basic")
|
inline |
Set to false to include a placement solution maintaining the origin and orientation of the component being replaced.
This solution, where ports are not considered in the calculation, will be the first solution.
Created in NX10.3.0
License requirements: routing_base ("Routing Basic")
considerPorts | Are ports to be considered when finding the first placement solution? |
|
inline |
Set to true to look for additional placement solutions.
Used for Maintain Origin and Orientation replacement.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
lookForAdditionalPlacementSolutions | Are additional placement solutions to be found? |
|
inline |
True tells Place Part to only consider the primary placement solutions.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
onlyPrimaryPlacementSolutions | Are only the primary placement solutions to be found? |