NXOpen .NET Reference Guide
|
Class PlaceElbowsBuilder More...
Public Member Functions | |
unsafe void | PlaceMultipleElbows (NXOpen.Routing.CharacteristicList jaCharx, string refSet, int layer, int layerOption, bool overstockFlag, NXOpen.Routing.CharacteristicList optionalCharx, NXOpen.Routing.CharacteristicList requiredCharx) |
Place Multiple Elbows More... | |
unsafe void | SetAttributeHolder (NXOpen.Routing.AttributeHolder attributeHolder) |
Set the Attribute Holder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Routing.AttributeHolder | AttributeHolder [get] |
Returns the attribute holder for elbow placement More... | |
unsafe NXOpen.Routing.RouteObjectCollector | SelectRoutingObjects [get] |
Returns the route object collector builder for placing elbows More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Class PlaceElbowsBuilder
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateRoutingPlaceElbowsBuilder
Created in NX12.0.0
|
inline |
Place Multiple Elbows
Created in NX12.0.0
License requirements: routing_pipetube ("Routing Piping and Tubing")
jaCharx | |
refSet | |
layer | |
layerOption | |
overstockFlag | |
optionalCharx | Optional Charx to apply. |
requiredCharx | Required Charx to apply. |
|
inline |
Set the Attribute Holder
Created in NX12.0.0
License requirements: routing_pipetube ("Routing Piping and Tubing")
attributeHolder | Object to hold template attributes |
|
get |
Returns the attribute holder for elbow placement
Created in NX12.0.0
License requirements: routing_pipetube ("Routing Piping and Tubing")
|
get |
Returns the route object collector builder for placing elbows
Created in NX12.0.0
License requirements: routing_pipetube ("Routing Piping and Tubing")