NXOpen .NET Reference Guide
|
Builder for creating/editing overstocks. More...
Public Types | |
enum | ApplicationType { EntireSegments, Interval, PointToPoint, PointAndLength } |
The overstock application type. More... | |
enum | PointType { Start, Middle, End } |
The defining point location. More... | |
enum | WrapType { OverlapSpiral, Spot, StripedSpiral, Unknown } |
The application type for wrapped overstock More... | |
Public Member Functions | |
unsafe NXOpen.Routing.Stock[] | GetCoveredStocks () |
Returns the stocks to be covered by the overstock. More... | |
unsafe NXOpen.Expression | GetNumberOfLayers () |
Returns the number of layers in case of wrapped overstock. More... | |
unsafe bool | IsOverlapDefinedByNumberOfLayers () |
Returns if wrapped overstock is defined by number of layers More... | |
unsafe void | SetCoveredStocks (NXOpen.Routing.Stock[] stocks) |
Sets the stocks to be covered by the overstock. More... | |
unsafe void | SetNumberOfLayers (NXOpen.Expression numberOfLayers) |
Sets the number of layers in case of wrapped overstock. More... | |
unsafe void | SetOverlapDefinedByNumberOfLayers (bool isOverlapDefinedByNumberOfLayers) |
Sets wrapped overstock is to be defined by number of layers More... | |
unsafe void | UpdatePathCurve () |
Update the path curve that is used to specify overstock defining points when any segment is selected or deselected. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Routing.OverstockBuilder.ApplicationType | ApplicationMethod [get, set] |
Returns or sets the application method for overstock assignment. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | DefiningPoint [get] |
Returns the defining point for NXOpen.Routing.OverstockBuilder.ApplicationType.PointAndLength method. More... | |
unsafe NXOpen.Expression | Distance [get] |
Returns the distance over which the pieces of overstock can possibly range for NXOpen.Routing.OverstockBuilder.ApplicationType.Interval method. More... | |
unsafe bool | DistanceLock [get, set] |
Returns or sets the distance lock state. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | EndOffset [get] |
Returns the end offset value for NXOpen.Routing.OverstockBuilder.ApplicationType.Interval method. More... | |
unsafe bool | EndOffsetLock [get, set] |
Returns or sets the end offset lock state. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | EndPoint [get] |
Returns the end point that defines the end of the overstock for NXOpen.Routing.OverstockBuilder.ApplicationType.PointToPoint method. More... | |
unsafe bool | FlipStock [get, set] |
Returns or sets the stock flip flag More... | |
unsafe NXOpen.Expression | Gap [get] |
Returns the gap from the end of one piece of overstock to the start of the next piece of overstock for NXOpen.Routing.OverstockBuilder.ApplicationType.Interval method. More... | |
unsafe NXOpen.Expression | GapDistance [get] |
Returns the gap distance if the NXOpen.Routing.OverstockBuilder.WrapType is NXOpen.Routing.OverstockBuilder.WrapType.StripedSpiral More... | |
unsafe bool | GapLock [get, set] |
Returns or sets the gap lock state. More... | |
unsafe NXOpen.Expression | IntervalPieceLength [get] |
Returns the length of the overstock pieces for NXOpen.Routing.OverstockBuilder.ApplicationType.Interval method. More... | |
unsafe NXOpen.Expression | NumberOfPieces [get] |
Returns the number of pieces of overstock to place along the path for NXOpen.Routing.OverstockBuilder.ApplicationType.Interval method. More... | |
unsafe bool | NumberOfPiecesLock [get, set] |
Returns or sets the number of pieces lock state. More... | |
unsafe NXOpen.Expression | NumberOfWraps [get] |
Returns the number of wraps if the NXOpen.Routing.OverstockBuilder.WrapType is NXOpen.Routing.OverstockBuilder.WrapType.Spot More... | |
unsafe NXOpen.Expression | OverlapPercentage [get] |
Returns the percentage overlap if the NXOpen.Routing.OverstockBuilder.WrapType is NXOpen.Routing.OverstockBuilder.WrapType.OverlapSpiral More... | |
unsafe NXOpen.Curve | PathCurve [get] |
Returns the path curve that is used to specify overstock defining points. More... | |
unsafe NXOpen.Expression | PieceLength [get] |
Returns the length over which overstock piece to be assigned for NXOpen.Routing.OverstockBuilder.ApplicationType.PointAndLength method. More... | |
unsafe bool | PieceLengthLock [get, set] |
Returns or sets the piece length lock state. More... | |
unsafe NXOpen.Routing.OverstockBuilder.PointType | PointDefines [get, set] |
Returns or sets the defining point location which can be any of NXOpen.Routing.OverstockBuilder.PointType for NXOpen.Routing.OverstockBuilder.ApplicationType.PointAndLength method. More... | |
unsafe NXOpen.Expression | RotationValue [get] |
Returns the rotation value. More... | |
unsafe NXOpen.Routing.RouteObjectCollector | SegmentCollector [get] |
Returns the routing object collector to collect the segments to assign overstock to. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | StartOffset [get] |
Returns the start offset value for NXOpen.Routing.OverstockBuilder.ApplicationType.Interval method. More... | |
unsafe bool | StartOffsetLock [get, set] |
Returns or sets the start offset lock state. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | StartPoint [get] |
Returns the start point that defines the start of the overstock for NXOpen.Routing.OverstockBuilder.ApplicationType.PointToPoint method. More... | |
unsafe string | StockAnchor [get, set] |
Returns or sets the NXOpen.Routing.Anchor name associated with the overstock. More... | |
unsafe NXOpen.Routing.PathStockBuilder | StockSettings [get, set] |
Returns or sets the stock settings for overstock assignment. More... | |
unsafe bool | SwapProfile [get, set] |
Returns or sets the profile swap flag. More... | |
unsafe bool | SwitchStartEnd [get, set] |
Returns or sets the path direction that defines the start of overstock assignment. More... | |
unsafe NXOpen.Routing.OverstockBuilder.WrapType | WrapMethod [get, set] |
Returns or sets the NXOpen.Routing.OverstockBuilder.WrapType for Wrapped overstock. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Builder for creating/editing overstocks.
Create Overstock: This builder takes a set of segments and overstock and assign the the overstock on the segments depending on the applicatio method and parameters chosen by the user. Edit Overstock: This builder takes in the selected overstock to edit as input and redefines the overstock with the modified(by the user) parameters.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateOverstockBuilder
Default values.
Property | Value |
---|---|
ApplicationMethod |
Interval |
Distance.Value |
0 (millimeters part), 0 (inches part) |
DistanceLock |
0 |
EndOffsetLock |
0 |
FlipStock |
0 |
Gap.Value |
0 (millimeters part), 0 (inches part) |
GapDistance.Value |
1 (millimeters part), 1 (inches part) |
GapLock |
0 |
IntervalPieceLength.Value |
0 (millimeters part), 0 (inches part) |
NumberOfPieces.Value |
1 (millimeters part), 1 (inches part) |
NumberOfPiecesLock |
0 |
NumberOfWraps.Value |
2 (millimeters part), 2 (inches part) |
OverlapPercentage.Value |
50 (millimeters part), 50 (inches part) |
PieceLength.Value |
0 (millimeters part), 0 (inches part) |
PieceLengthLock |
0 |
PointDefines |
Start |
RotationValue.Value |
0 |
StartOffsetLock |
0 |
SwapProfile |
0 |
WrapMethod |
OverlapSpiral |
Created in NX6.0.0
|
inline |
Returns the stocks to be covered by the overstock.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
inline |
Returns the number of layers in case of wrapped overstock.
Created in NX11.0.1
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
inline |
Returns if wrapped overstock is defined by number of layers
Created in NX11.0.1
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
inline |
Sets the stocks to be covered by the overstock.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
stocks |
|
inline |
Sets the number of layers in case of wrapped overstock.
Created in NX11.0.1
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
numberOfLayers |
|
inline |
Sets wrapped overstock is to be defined by number of layers
Created in NX11.0.1
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
isOverlapDefinedByNumberOfLayers |
|
inline |
Update the path curve that is used to specify overstock defining points when any segment is selected or deselected.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
getset |
Returns or sets the application method for overstock assignment.
It defines the way in which to create piggyback segment for overstock.
Created in NX6.0.0
License requirements to get this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
License requirements to set this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
get |
Returns the defining point for NXOpen.Routing.OverstockBuilder.ApplicationType.PointAndLength method.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
get |
Returns the distance over which the pieces of overstock can possibly range for NXOpen.Routing.OverstockBuilder.ApplicationType.Interval method.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
getset |
Returns or sets the distance lock state.
If TRUE, changing the parameters will change other unlocked parameters to fit overstock along the selected path.
Created in NX6.0.0
License requirements to get this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
License requirements to set this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
get |
Returns the end offset value for NXOpen.Routing.OverstockBuilder.ApplicationType.Interval method.
It defins the MINIMUM distance from the end of the path to place the last piece of overstock.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
getset |
Returns or sets the end offset lock state.
If TRUE, changing the parameters will change other unlocked parameters to fit overstock along the selected path.
Created in NX6.0.0
License requirements to get this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
License requirements to set this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
get |
Returns the end point that defines the end of the overstock for NXOpen.Routing.OverstockBuilder.ApplicationType.PointToPoint method.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
getset |
Returns or sets the stock flip flag
Created in NX6.0.1
License requirements to get this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
License requirements to set this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
get |
Returns the gap from the end of one piece of overstock to the start of the next piece of overstock for NXOpen.Routing.OverstockBuilder.ApplicationType.Interval method.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
get |
Returns the gap distance if the NXOpen.Routing.OverstockBuilder.WrapType is NXOpen.Routing.OverstockBuilder.WrapType.StripedSpiral
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
getset |
Returns or sets the gap lock state.
If TRUE, changing the parameters will change other unlocked parameters to fit overstock along the selected path.
Created in NX6.0.0
License requirements to get this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
License requirements to set this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
get |
Returns the length of the overstock pieces for NXOpen.Routing.OverstockBuilder.ApplicationType.Interval method.
If the overstock type is Wrapped, and the wrap method is set to Spot, the Piece Length is always the width of the overstock and is locked.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
get |
Returns the number of pieces of overstock to place along the path for NXOpen.Routing.OverstockBuilder.ApplicationType.Interval method.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
getset |
Returns or sets the number of pieces lock state.
If TRUE, changing the parameters will change other unlocked parameters to fit overstock along the selected path.
Created in NX6.0.0
License requirements to get this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
License requirements to set this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
get |
Returns the number of wraps if the NXOpen.Routing.OverstockBuilder.WrapType is NXOpen.Routing.OverstockBuilder.WrapType.Spot
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
get |
Returns the percentage overlap if the NXOpen.Routing.OverstockBuilder.WrapType is NXOpen.Routing.OverstockBuilder.WrapType.OverlapSpiral
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
get |
Returns the path curve that is used to specify overstock defining points.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
get |
Returns the length over which overstock piece to be assigned for NXOpen.Routing.OverstockBuilder.ApplicationType.PointAndLength method.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
getset |
Returns or sets the piece length lock state.
If TRUE, changing the parameters will change other unlocked parameters to fit overstock along the selected path.
Created in NX6.0.0
License requirements to get this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
License requirements to set this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
getset |
Returns or sets the defining point location which can be any of NXOpen.Routing.OverstockBuilder.PointType for NXOpen.Routing.OverstockBuilder.ApplicationType.PointAndLength method.
Created in NX6.0.0
License requirements to get this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
License requirements to set this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
get |
Returns the rotation value.
Determines the rotation angle of the overstock.
Created in NX6.0.1
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
get |
Returns the routing object collector to collect the segments to assign overstock to.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
get |
Returns the start offset value for NXOpen.Routing.OverstockBuilder.ApplicationType.Interval method.
It defines the distance from the beginning of the path to place the first piece of overstock.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
getset |
Returns or sets the start offset lock state.
If TRUE, changing the parameters will change other unlocked parameters to fit overstock along the selected path
Created in NX6.0.0
License requirements to get this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
License requirements to set this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
get |
Returns the start point that defines the start of the overstock for NXOpen.Routing.OverstockBuilder.ApplicationType.PointToPoint method.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
getset |
Returns or sets the NXOpen.Routing.Anchor name associated with the overstock.
Created in NX6.0.1
License requirements to get this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
License requirements to set this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
getset |
Returns or sets the stock settings for overstock assignment.
Created in NX6.0.0
License requirements to get this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
License requirements to set this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
getset |
Returns or sets the profile swap flag.
Determines whether the profile should be at the path start or end.
Created in NX6.0.1
License requirements to get this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
License requirements to set this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
getset |
Returns or sets the path direction that defines the start of overstock assignment.
Created in NX6.0.0
License requirements to get this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
License requirements to set this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
getset |
Returns or sets the NXOpen.Routing.OverstockBuilder.WrapType for Wrapped overstock.
Created in NX6.0.0
License requirements to get this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
License requirements to set this property: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")