NXOpen .NET Reference Guide
|
Represents an NXOpen.Routing.Overstock object. More...
Public Member Functions | |
unsafe NXOpen.Routing.Stock[] | GetCoveredStocks () |
Get the stocks covering this NXOpen.Routing.Overstock . More... | |
unsafe NXOpen.Scalar | GetGapDistance () |
Get the gap distance for this NXOpen.Routing.Overstock . More... | |
unsafe NXOpen.Scalar | GetNumberOfWraps () |
Returns the number of wraps for this NXOpen.Routing.Overstock . More... | |
unsafe NXOpen.Routing.CreationMethod | GetOverstockCreationMethod () |
Returns the creation method of this NXOpen.Routing.Overstock . More... | |
unsafe NXOpen.Curve[] | GetOverstockSegments () |
Returns the segments over which this NXOpen.Routing.Overstock is applied. More... | |
unsafe NXOpen.Routing.Type | GetOverstockType () |
Returns the type of overstock. More... | |
unsafe NXOpen.Scalar | GetPercentageOverlap () |
Get the overlap percentage of this NXOpen.Routing.Overstock . More... | |
unsafe NXOpen.Scalar | GetThickness () |
Get the thickness of this NXOpen.Routing.Overstock . More... | |
unsafe NXOpen.Scalar | GetWidth () |
Get the width of this NXOpen.Routing.Overstock . More... | |
Public Member Functions inherited from NXOpen.Routing.Stock | |
unsafe void | AddSegments (NXOpen.Curve[] segments) |
Adds new segments to this object. More... | |
unsafe void | AlignStock (NXOpen.Vector3d vector) |
Align stock to new rotation vector. More... | |
unsafe void | ColorBodies () |
Colors the solid bodies of the stock based on the COLOR characteristic specified in the NXOpen.Routing.StockData of the stock. More... | |
unsafe bool | ConnectStockComponentWithAssemblyPath () |
If the stock components are disconnected from the path in the assembly this method will connect them again with the path. More... | |
unsafe void | DeleteCharacterstics (NXOpen.Routing.CharacteristicList values) |
Removes the input list of characteristics from this object. More... | |
unsafe bool | FixCrossSectionInvalidities () |
If the stock has cross section invalidities this function corrects those. More... | |
unsafe NXOpen.Routing.Anchor | GetAnchor () |
Gets the NXOpen.Routing.Anchor that currently modifies the profile for the stock. More... | |
unsafe NXOpen.Body[] | GetBodies () |
Returns the solid bodies, if any, that are created and controlled by this object. More... | |
unsafe void | GetBodySegmentMap (NXOpen.Features.Feature feature, out NXOpen.Body body, out NXOpen.Curve[] stockSegments, out NXOpen.Curve[] pathSegments) |
Given stock and a feature of the stock, returns solid body, stock segments and path segments that produced the body. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetCharacteristics () |
Get all of the characteristics values on the this object. More... | |
unsafe NXOpen.Assemblies.Component | GetComponent () |
Returns the NXOpen.Assemblies.Component created and controlled by the stock for a Stock as Components stock. More... | |
unsafe NXOpen.Routing.CrossSection | GetCrossSection () |
Gets the NXOpen.Routing.CrossSection that currently defines the profile for the stock. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetDestinationCharacteristics () |
Returns the destination characteristics from the input object. More... | |
unsafe NXOpen.Features.Feature[] | GetFeatures () |
Returns the sweep features that are created and controlled by this object. More... | |
unsafe NXOpen.Routing.Flip | GetFlippedStatus () |
Gets whether or not the profile is flipped. More... | |
unsafe NXOpen.Routing.Electrical.HarnessDevice | GetHarnessDevice () |
For Routing Electrical application only, returns the Routing.Electrical.HarnessDevice that owns the wire or wires that make up a stock bundle. More... | |
unsafe int | GetIntegerCharacteristic (string name) |
Get the value of an integer characteristic associated with the input name. More... | |
unsafe NXOpen.Routing.ComponentName | GetNameStatus () |
Returns whether or not the component associated with a Stock as Components Stock has a permanent or temporary name. More... | |
unsafe double | GetOriginalLength () |
Returns the original length for a stock that has been deformed (it's use is Routing.StockUse.Deformed ). More... | |
unsafe void | GetPorts (out NXOpen.Routing.StockPort startPort, out NXOpen.Routing.StockPort endPort) |
Returns the NXOpen.Routing.StockPort at each end of the stock. More... | |
unsafe NXOpen.Routing.ProfileFrom | GetProfileEnd () |
Gets the end that defines profile. More... | |
unsafe double | GetRealCharacteristic (string name) |
Get the value of a real characteristic associated with the input name. More... | |
unsafe double | GetRotationAngle () |
Gets the rotation angle applied to the profile. More... | |
unsafe NXOpen.Curve[] | GetSegments () |
Gets the segments that the NXOpen.Routing.Stock object is placed on top of. More... | |
unsafe NXOpen.Routing.StockData | GetStockData () |
Gets the NXOpen.Routing.StockData . More... | |
unsafe NXOpen.Routing.StockStyle | GetStockStyle () |
Gets the NXOpen.Routing.StockStyle of the NXOpen.Routing.Stock . More... | |
unsafe NXOpen.Routing.StockUse | GetStockUse () |
Returns the use of the stock. More... | |
unsafe string | GetStringCharacteristic (string name) |
Get the value of a string characteristic associated with the input name. More... | |
unsafe double | GetTwistAngle () |
Gets the twist angle applied to the profile. More... | |
unsafe bool | IsSpaceReservation () |
Is this stock a Space Reservation stock?. More... | |
unsafe void | RemoveSegments (NXOpen.Curve[] segments) |
Removes segments from this object. More... | |
unsafe void | RenameStockComponent (string partName) |
Renames the stock component part with given name More... | |
unsafe void | SetAnchor (NXOpen.Routing.Anchor anchor) |
Sets the NXOpen.Routing.Anchor . More... | |
unsafe void | SetCharacteristic (string name, int value) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | SetCharacteristic (string name, double value) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | SetCharacteristic (string name, string value) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | SetCharacteristic2 (string title, int value) |
Sets or creates an integer type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, double value) |
Sets or creates a double type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, string value) |
Sets or creates a string type type attribute associated with the input title. More... | |
unsafe void | SetCharacteristics (NXOpen.Routing.CharacteristicList values) |
Set all of the characteristics values on this object. More... | |
unsafe void | SetCharacteristics2 (NXOpen.Routing.CharacteristicList values) |
Sets all attributes associated with the titles from the input list, creating new attributes for the ones that don't exist already. More... | |
unsafe void | SetCrossSection (NXOpen.Routing.CrossSection crossSection) |
Sets the NXOpen.Routing.CrossSection . More... | |
unsafe void | SetFlippedStatus (NXOpen.Routing.Flip flipped) |
Sets whether or not the profile is flipped. More... | |
unsafe void | SetProfileEnd (NXOpen.Routing.ProfileFrom profileEnd) |
Sets the end that defines profile. More... | |
unsafe void | SetRotationAngle (double rotationAngle) |
Sets the rotation angle applied to the profile. More... | |
unsafe void | SetStockData (NXOpen.Routing.StockData stockData) |
Sets the NXOpen.Routing.StockData . More... | |
unsafe void | SetStockStyle (NXOpen.Routing.StockStyle style) |
Sets the NXOpen.Routing.StockStyle of the NXOpen.Routing.Stock . More... | |
unsafe void | SetTwistAngle (double twistAngle) |
Sets the twist angle applied to the profile. More... | |
unsafe void | SyncComponentAttrs (bool isNewPart) |
Set the characteristics of the given stock's component so that it has the same characteristics as the NXOpen.Routing.Stock and its stock data. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.Routing.Stock | |
unsafe bool | NegateOffsetsFlag [get, set] |
Returns or sets the negate offsets flag of this NXOpen.Routing.Stock . More... | |
|
inline |
Get the stocks covering this NXOpen.Routing.Overstock .
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
inline |
Get the gap distance for this NXOpen.Routing.Overstock .
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
inline |
Returns the number of wraps for this NXOpen.Routing.Overstock .
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
inline |
Returns the creation method of this NXOpen.Routing.Overstock .
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
inline |
Returns the segments over which this NXOpen.Routing.Overstock is applied.
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
inline |
Returns the type of overstock.
Possible types are wrapped, sleeved, flagged and an overstock with fixed cross section.
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
inline |
Get the overlap percentage of this NXOpen.Routing.Overstock .
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
inline |
Get the thickness of this NXOpen.Routing.Overstock .
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")
|
inline |
Get the width of this NXOpen.Routing.Overstock .
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced") OR routing_harness ("Routing Harness") OR routing_cabling ("Routing Cabling") OR routing_pipetube ("Routing Piping and Tubing") OR routing_hvac ("Routing HVAC") OR routing_platform ("Routing Platform") OR routing_pid ("Routing PID")