NXOpen .NET Reference Guide
|
Public Member Functions | |
unsafe NXOpen.Routing.Path[] | CreateValidPointsOnPaths (NXOpen.Point3d[] pointLocs, out NXOpen.Point[] validPoints) |
This function will get all the paths stored in NXOpen.Routing.ManualRouteBuilder and will create point for any location which lies on any of the paths. More... | |
unsafe void | CyclePaths () |
Cycle paths through filter paths array to enable user select path for routing. More... | |
unsafe NXOpen.Routing.Path[] | FindPathsFromMultiplePoints (NXOpen.Point[] points, out bool foundPath) |
This function returns all possible paths which are passing through all the given points. More... | |
unsafe NXOpen.Routing.Path[] | GetFilterPaths () |
This function gets filter paths from builder. More... | |
unsafe NXOpen.Routing.Path | GetHighlightPath () |
This function returns currently highlighted path stored in builder More... | |
unsafe NXOpen.Routing.Path[] | GetPaths () |
This function returns all possible paths for stockDevice stored in builder. More... | |
unsafe void | SetFilterPaths (NXOpen.Routing.Path[] filterPaths) |
More... | |
unsafe void | SetHighlightPath (NXOpen.Routing.Path path) |
This function sets highlight path amongst all paths, and this highlight path only will be used for routing the stock device More... | |
unsafe bool | UpdateFilterPaths (NXOpen.Point point) |
This function updates the filter paths in builder, using the given selected point. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.PointList | PointList [get] |
Returns the point list More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateManualRouteBuilder
Created in NX7.5.0
|
inline |
This function will get all the paths stored in NXOpen.Routing.ManualRouteBuilder and will create point for any location which lies on any of the paths.
Newly created points will be returned as result. It will also return the filter paths found using given locations.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
pointLocs | |
validPoints |
|
inline |
Cycle paths through filter paths array to enable user select path for routing.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
inline |
This function returns all possible paths which are passing through all the given points.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
points |
foundPath |
|
inline |
This function gets filter paths from builder.
These paths are those which passes through selected points in point list.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
inline |
This function returns currently highlighted path stored in builder
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
inline |
This function returns all possible paths for stockDevice stored in builder.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
inline |
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
filterPaths |
|
inline |
This function sets highlight path amongst all paths, and this highlight path only will be used for routing the stock device
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
path |
|
inline |
This function updates the filter paths in builder, using the given selected point.
It checks all the filter paths stored in builder, and finds paths passing through given point. Then it updates filter paths accordingly in builder.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
point |
|
get |
Returns the point list
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")