NXOpen .NET Reference Guide
|
Represents NXOpen.Routing.InsulationBuilder . More...
Public Types | |
enum | WrapType { NoWarp, OverlapSpiral, StripedSpiral } |
The application type for wrapped Insulation More... | |
Public Member Functions | |
unsafe NXOpen.PDM.LogicalObject | GetLogicalObject () |
Returns the PDM.LogicalObject s that represent the content that will be created by this builder. More... | |
unsafe void | PreCommit () |
Performs the operations needed prior to a commit. More... | |
unsafe NXOpen.Routing.InsulationBuilder.WrapType | SuggestWrapMethodBasedOnStockSettings () |
Returns the suggestion for NXOpen.Routing.InsulationBuilder.WrapType based on Routing.StockBlockBuilder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents NXOpen.Routing.InsulationBuilder .
To create a new instance of this class, use NXOpen.Routing.BuilderFactory.CreateInsulationBuilder
Created in NX1847.0.0
|
inline |
Returns the PDM.LogicalObject s that represent the content that will be created by this builder.
Created in NX1847.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Performs the operations needed prior to a commit.
This method has to be called before invoking commit.
Created in NX1847.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Returns the suggestion for NXOpen.Routing.InsulationBuilder.WrapType based on Routing.StockBlockBuilder
Created in NX1847.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the value for whether insulation be added on fitting parts or not
Created in NX1847.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the gap distance if the NXOpen.Routing.InsulationBuilder.WrapType is NXOpen.Routing.InsulationBuilder.WrapType.StripedSpiral
Created in NX1847.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the insulation component to edit.
Created in NX1847.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the percentage overlap if the NXOpen.Routing.InsulationBuilder.WrapType is NXOpen.Routing.InsulationBuilder.WrapType.OverlapSpiral
Created in NX1847.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the routing object collector to collect the segments to assign Insulation to.
Created in NX1847.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the stock settings for Insulation assignment.
Created in NX1847.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the NXOpen.Routing.InsulationBuilder.WrapType for Wrapped Insulation.
Created in NX1847.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")