NXOpen .NET Reference Guide
|
Represents a NXOpen.Routing.HealPath object which holds the data used in the creation of the heal path spline. More...
Public Member Functions | |
unsafe void | GetAllData (out NXOpen.Point3d startPoint, out NXOpen.Point3d endPoint, out NXOpen.Vector3d startVector, out NXOpen.Vector3d endVector, out double startParms, out double endParms, out double startExtension, out double endExtension, out bool reverseStart, out bool reverseEnd, out NXOpen.Routing.HealMethod healMethod, out NXOpen.Routing.SplineOptions splineOptions) |
Get all the data associated with the heal path creation. More... | |
unsafe double | GetEndExtension () |
Get end extension. More... | |
unsafe double | GetEndParms () |
Get end parameters. More... | |
unsafe NXOpen.Point3d | GetEndPoint () |
Get the end point. More... | |
unsafe NXOpen.Vector3d | GetEndVector () |
Get the end vector. More... | |
unsafe NXOpen.Routing.HealMethod | GetHealMethod () |
Get heal method. More... | |
unsafe NXOpen.Routing.SplineOptions | GetSplineOptions () |
Get spline options (by pole/by points). More... | |
unsafe double | GetStartExtension () |
Get start extension. More... | |
unsafe double | GetStartParms () |
Get start parameters. More... | |
unsafe NXOpen.Point3d | GetStartPoint () |
Get the start point. More... | |
unsafe NXOpen.Vector3d | GetStartVector () |
Get the start vector. More... | |
unsafe void | SetAllData (NXOpen.Point3d startPoint, NXOpen.Point3d endPoint, NXOpen.Vector3d startVector, NXOpen.Vector3d endVector, double startParm, double endParm, double startExtension, double endExtension, bool reverseStart, bool reverseEnd, NXOpen.Routing.HealMethod healMethod, NXOpen.Routing.SplineOptions splineOptions) |
Set all the data associated with the heal path creation. More... | |
unsafe void | SetEndExtension (double endExtension) |
Set end extension. More... | |
unsafe void | SetEndParms (double endParms) |
Set end parameters. More... | |
unsafe void | SetEndPoint (NXOpen.Point3d endPoint) |
Set the end point. More... | |
unsafe void | SetEndVector (NXOpen.Vector3d endVector) |
Set the end vector. More... | |
unsafe void | SetHealMethod (NXOpen.Routing.HealMethod healMethod) |
Set heal method. More... | |
unsafe void | SetReverseEnd (bool reverse) |
Sets the reverse end end. More... | |
unsafe void | SetReverseStart (bool reverse) |
Sets the reverse start end. More... | |
unsafe void | SetSplineOptions (NXOpen.Routing.SplineOptions splineOptions) |
Set spline options. More... | |
unsafe void | SetStartExtension (double startExtension) |
Set start extension. More... | |
unsafe void | SetStartParms (double startParms) |
Set start parameters. More... | |
unsafe void | SetStartPoint (NXOpen.Point3d startPoint) |
Set the start point. More... | |
unsafe void | SetStartVector (NXOpen.Vector3d startVector) |
Set the start vector. More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe bool | ReverseEnd [get] |
Returns the reverse end end. More... | |
unsafe bool | ReverseStart [get] |
Returns the reverse start end. More... | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Represents a NXOpen.Routing.HealPath object which holds the data used in the creation of the heal path spline.
Created in NX5.0.0
|
inlineprotectedvirtual |
Frees the object from memory.
After this method is called, it is illegal to use the object.
Created in NX5.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
Get all the data associated with the heal path creation.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
startPoint | |
endPoint | |
startVector | |
endVector | |
startParms | |
endParms | |
startExtension | |
endExtension | |
reverseStart | |
reverseEnd | |
healMethod | |
splineOptions |
|
inline |
Get end extension.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Get end parameters.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Get the end point.
Queries from end object if input is origin.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Get the end vector.
Queries from end object if input is zero vector.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Get heal method.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Get spline options (by pole/by points).
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Get start extension.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Get start parameters.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Get the start point.
Queries from start object if input is origin.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Get the start vector.
Queries from start object if input is zero vector.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Set all the data associated with the heal path creation.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
startPoint | |
endPoint | |
startVector | |
endVector | |
startParm | |
endParm | |
startExtension | |
endExtension | |
reverseStart | |
reverseEnd | |
healMethod | |
splineOptions |
|
inline |
Set end extension.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
endExtension |
|
inline |
Set end parameters.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
endParms |
|
inline |
Set the end point.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
endPoint |
|
inline |
Set the end vector.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
endVector |
|
inline |
Set heal method.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
healMethod |
|
inline |
Sets the reverse end end.
Reverse the direction tha tthe end of the heal path takes when the path is healed.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
reverse |
|
inline |
Sets the reverse start end.
Reverse the direction that the start of the heal path takes when the path is healed.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
reverse |
|
inline |
Set spline options.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
splineOptions |
|
inline |
Set start extension.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
startExtension |
|
inline |
Set start parameters.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
startParms |
|
inline |
Set the start point.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
startPoint |
|
inline |
Set the start vector.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
startVector |
|
get |
Returns the reverse end end.
Reverse the direction tha tthe end of the heal path takes when the path is healed.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the reverse start end.
Reverse the direction that the start of the heal path takes when the path is healed.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")