NXOpen .NET Reference Guide
|
Represents a NXOpen.Routing.HandrailBuilder Creates a handrail from a selected point. More...
Public Types | |
enum | PostTypes { Start, Intermediate, None, End } |
The post type: Start, Intermediate, None, End. More... | |
Public Member Functions | |
unsafe void | PlaceHandrail (NXOpen.Point3d postLocation) |
Creates a handrail post, horizontal railings assembly components and places them in the appropriate orientation. More... | |
unsafe void | ReverseLastPost () |
Reverses the orientation of the last placed post More... | |
unsafe void | SetHandrailPartCharx (NXOpen.Routing.CharacteristicList partCharx) |
Sets the handrail part characteristics More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | AutoCloseOption [get, set] |
Returns or sets an option to automatically close the handrail More... | |
unsafe bool | HasHorizontalRails [get, set] |
Returns or sets an option to create horizontal rail stock More... | |
unsafe NXOpen.Routing.HandrailBuilder.PostTypes | PostType [get, set] |
Returns or sets the type of post: Start, Intermediate, None, End More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Routing.HandrailBuilder Creates a handrail from a selected point.
The handrail is created by optionally placing a post depending on the post type followed by placing the rails across the route control points corresponding to the posts.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateHandrailBuilder
Created in NX8.5.0
The post type: Start, Intermediate, None, End.
Start implies closing rails must be closed to the start post. Intermediate implies that the post is neither a start nor an end post but in the middle. None implies the post is intermediate with rails but without a post. End implies the post is the last of the posts.
Enumerator | |
---|---|
Start | |
Intermediate | |
None | |
End |
|
inline |
Creates a handrail post, horizontal railings assembly components and places them in the appropriate orientation.
Created in NX8.5.0
License requirements: routing_platform ("Routing Platform")
postLocation | The point where the handrail is to be placed |
|
inline |
Reverses the orientation of the last placed post
Created in NX8.5.0
License requirements: routing_platform ("Routing Platform")
|
inline |
Sets the handrail part characteristics
Created in NX8.5.0
License requirements: routing_platform ("Routing Platform")
partCharx | The characteristics to use for the handrail posts |
|
getset |
Returns or sets an option to automatically close the handrail
Created in NX8.5.0
License requirements to get this property: routing_platform ("Routing Platform")
License requirements to set this property: routing_platform ("Routing Platform")
|
getset |
Returns or sets an option to create horizontal rail stock
Created in NX8.5.0
License requirements to get this property: routing_platform ("Routing Platform")
License requirements to set this property: routing_platform ("Routing Platform")
|
getset |
Returns or sets the type of post: Start, Intermediate, None, End
Created in NX8.5.0
License requirements to get this property: routing_platform ("Routing Platform")
License requirements to set this property: routing_platform ("Routing Platform")