NXOpen .NET Reference Guide
|
Builder for Creating/Editing the Formboard Placement Coordinate Systems. More...
Public Types | |
enum | Method { Specify, Select } |
Determines the method to qualify the csys More... | |
Properties | |
unsafe NXOpen.Routing.FormboardPlacementCoordinateSystemBuilder.Method | QualifyMethod [get, set] |
Returns or sets the Qualify Method enum More... | |
unsafe NXOpen.SelectNXObjectList | SelectedCSYS [get] |
Returns the selected csys More... | |
unsafe NXOpen.CoordinateSystem | SpecifiedCSYS [get, set] |
Returns or sets the specified csys More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Builder for Creating/Editing the Formboard Placement Coordinate Systems.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateFormboardPlacementCoordinateSystemBuilder
Created in NX1847.0.0
|
getset |
Returns or sets the Qualify Method enum
Created in NX1847.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the selected csys
Created in NX1847.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the specified csys
Created in NX1847.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")