NXOpen .NET Reference Guide
|
Represents a collection of NXOpen.Routing.FormboardFrame objects. More...
Public Member Functions | |
unsafe NXOpen.Routing.FormboardFrame | CreateFormboardFrameByRectangle (NXOpen.Point point, NXOpen.Scalar height, NXOpen.Scalar width) |
Creates a NXOpen.Routing.FormboardFrame object using a rectangle defined by a NXOpen.Point object and two NXOpen.Scalar objects that represent the height and width. More... | |
unsafe NXOpen.Routing.FormboardFrame | ImportPattern (string filename, int type, string frameName, out NXOpen.DisplayableObject group) |
Creates a NXOpen.Routing.FormboardFrame object by importing formboard frame pattern More... | |
NXOpen.Routing.FormboardFrame[] | ToArray () |
Returns an array of NXOpen.Routing.FormboardFrame objects. More... | |
Public Member Functions inherited from NXOpen.TaggedObjectCollection | |
IEnumerator | GetEnumerator () |
Returns an enumerator that iterates through a collection. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.FormboardFrame objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
|
inline |
Creates a NXOpen.Routing.FormboardFrame object using a rectangle defined by a NXOpen.Point object and two NXOpen.Scalar objects that represent the height and width.
Created in NX4.0.0
License requirements: routing_harness ("Routing Harness")
point | Lower left corner |
height | |
width |
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
|
inline |
Creates a NXOpen.Routing.FormboardFrame object by importing formboard frame pattern
Created in NX5.0.0
License requirements: routing_harness ("Routing Harness")
filename | Filename of the file to be imported |
type | Type of file imported |
frameName | new name of frame |
group | returning the geometry of imported file |
|
inline |
Returns an array of NXOpen.Routing.FormboardFrame objects.
|
get |
Returns the tag of this object.