NXOpen .NET Reference Guide
|
Represents a Filler More...
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Public Member Functions inherited from NXOpen.Routing.Stock | |
unsafe void | AddSegments (NXOpen.Curve[] segments) |
Adds new segments to this object. More... | |
unsafe void | AlignStock (NXOpen.Vector3d vector) |
Align stock to new rotation vector. More... | |
unsafe void | ColorBodies () |
Colors the solid bodies of the stock based on the COLOR characteristic specified in the NXOpen.Routing.StockData of the stock. More... | |
unsafe bool | ConnectStockComponentWithAssemblyPath () |
If the stock components are disconnected from the path in the assembly this method will connect them again with the path. More... | |
unsafe void | DeleteCharacterstics (NXOpen.Routing.CharacteristicList values) |
Removes the input list of characteristics from this object. More... | |
unsafe bool | FixCrossSectionInvalidities () |
If the stock has cross section invalidities this function corrects those. More... | |
unsafe NXOpen.Routing.Anchor | GetAnchor () |
Gets the NXOpen.Routing.Anchor that currently modifies the profile for the stock. More... | |
unsafe NXOpen.Body[] | GetBodies () |
Returns the solid bodies, if any, that are created and controlled by this object. More... | |
unsafe void | GetBodySegmentMap (NXOpen.Features.Feature feature, out NXOpen.Body body, out NXOpen.Curve[] stockSegments, out NXOpen.Curve[] pathSegments) |
Given stock and a feature of the stock, returns solid body, stock segments and path segments that produced the body. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetCharacteristics () |
Get all of the characteristics values on the this object. More... | |
unsafe NXOpen.Assemblies.Component | GetComponent () |
Returns the NXOpen.Assemblies.Component created and controlled by the stock for a Stock as Components stock. More... | |
unsafe NXOpen.Routing.CrossSection | GetCrossSection () |
Gets the NXOpen.Routing.CrossSection that currently defines the profile for the stock. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetDestinationCharacteristics () |
Returns the destination characteristics from the input object. More... | |
unsafe NXOpen.Features.Feature[] | GetFeatures () |
Returns the sweep features that are created and controlled by this object. More... | |
unsafe NXOpen.Routing.Flip | GetFlippedStatus () |
Gets whether or not the profile is flipped. More... | |
unsafe NXOpen.Routing.Electrical.HarnessDevice | GetHarnessDevice () |
For Routing Electrical application only, returns the Routing.Electrical.HarnessDevice that owns the wire or wires that make up a stock bundle. More... | |
unsafe int | GetIntegerCharacteristic (string name) |
Get the value of an integer characteristic associated with the input name. More... | |
unsafe NXOpen.Routing.ComponentName | GetNameStatus () |
Returns whether or not the component associated with a Stock as Components Stock has a permanent or temporary name. More... | |
unsafe double | GetOriginalLength () |
Returns the original length for a stock that has been deformed (it's use is Routing.StockUse.Deformed ). More... | |
unsafe void | GetPorts (out NXOpen.Routing.StockPort startPort, out NXOpen.Routing.StockPort endPort) |
Returns the NXOpen.Routing.StockPort at each end of the stock. More... | |
unsafe NXOpen.Routing.ProfileFrom | GetProfileEnd () |
Gets the end that defines profile. More... | |
unsafe double | GetRealCharacteristic (string name) |
Get the value of a real characteristic associated with the input name. More... | |
unsafe double | GetRotationAngle () |
Gets the rotation angle applied to the profile. More... | |
unsafe NXOpen.Curve[] | GetSegments () |
Gets the segments that the NXOpen.Routing.Stock object is placed on top of. More... | |
unsafe NXOpen.Routing.StockData | GetStockData () |
Gets the NXOpen.Routing.StockData . More... | |
unsafe NXOpen.Routing.StockStyle | GetStockStyle () |
Gets the NXOpen.Routing.StockStyle of the NXOpen.Routing.Stock . More... | |
unsafe NXOpen.Routing.StockUse | GetStockUse () |
Returns the use of the stock. More... | |
unsafe string | GetStringCharacteristic (string name) |
Get the value of a string characteristic associated with the input name. More... | |
unsafe double | GetTwistAngle () |
Gets the twist angle applied to the profile. More... | |
unsafe bool | IsSpaceReservation () |
Is this stock a Space Reservation stock?. More... | |
unsafe void | RemoveSegments (NXOpen.Curve[] segments) |
Removes segments from this object. More... | |
unsafe void | RenameStockComponent (string partName) |
Renames the stock component part with given name More... | |
unsafe void | SetAnchor (NXOpen.Routing.Anchor anchor) |
Sets the NXOpen.Routing.Anchor . More... | |
unsafe void | SetCharacteristic (string name, int value) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | SetCharacteristic (string name, double value) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | SetCharacteristic (string name, string value) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | SetCharacteristic2 (string title, int value) |
Sets or creates an integer type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, double value) |
Sets or creates a double type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, string value) |
Sets or creates a string type type attribute associated with the input title. More... | |
unsafe void | SetCharacteristics (NXOpen.Routing.CharacteristicList values) |
Set all of the characteristics values on this object. More... | |
unsafe void | SetCharacteristics2 (NXOpen.Routing.CharacteristicList values) |
Sets all attributes associated with the titles from the input list, creating new attributes for the ones that don't exist already. More... | |
unsafe void | SetCrossSection (NXOpen.Routing.CrossSection crossSection) |
Sets the NXOpen.Routing.CrossSection . More... | |
unsafe void | SetFlippedStatus (NXOpen.Routing.Flip flipped) |
Sets whether or not the profile is flipped. More... | |
unsafe void | SetProfileEnd (NXOpen.Routing.ProfileFrom profileEnd) |
Sets the end that defines profile. More... | |
unsafe void | SetRotationAngle (double rotationAngle) |
Sets the rotation angle applied to the profile. More... | |
unsafe void | SetStockData (NXOpen.Routing.StockData stockData) |
Sets the NXOpen.Routing.StockData . More... | |
unsafe void | SetStockStyle (NXOpen.Routing.StockStyle style) |
Sets the NXOpen.Routing.StockStyle of the NXOpen.Routing.Stock . More... | |
unsafe void | SetTwistAngle (double twistAngle) |
Sets the twist angle applied to the profile. More... | |
unsafe void | SyncComponentAttrs (bool isNewPart) |
Set the characteristics of the given stock's component so that it has the same characteristics as the NXOpen.Routing.Stock and its stock data. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.Routing.Stock | |
unsafe bool | NegateOffsetsFlag [get, set] |
Returns or sets the negate offsets flag of this NXOpen.Routing.Stock . More... | |
Represents a Filler
Created in NX4.0.0