NXOpen .NET Reference Guide
|
Builder for creating End Form. More...
Public Member Functions | |
unsafe NXOpen.Routing.RouteObjectCollector | CreateRouteControlPointListItem () |
Create a RouteControlPoint list item. More... | |
unsafe void | EditEndForm () |
Edit EndForm More... | |
unsafe void | PlaceEndForm () |
Place EndForm More... | |
unsafe void | RemoveEndForm () |
Remove EndForm More... | |
unsafe void | SpecifyEndForm (NXOpen.Routing.CharacteristicList jaCharx) |
Specify EndForm More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Routing.RouteObjectCollectorList | RouteControlPointList [get] |
Returns the RouteControlPoint list More... | |
unsafe NXOpen.Routing.RouteObjectCollector | RouteObjectCollector [get] |
Returns the route object collector for placing end form More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Builder for creating End Form.
Create Stock: Takes a set of segments or stocks and places the selected endform to the end of of it.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateRoutingEndFormBuilder
Created in NX12.0.2
|
inline |
Create a RouteControlPoint list item.
Created in NX12.0.2
License requirements: routing_advanced ("Routing Advanced")
|
inline |
Edit EndForm
Created in NX12.0.2
License requirements: routing_advanced ("Routing Advanced")
|
inline |
Place EndForm
Created in NX12.0.2
License requirements: routing_advanced ("Routing Advanced")
|
inline |
Remove EndForm
Created in NX12.0.2
License requirements: routing_advanced ("Routing Advanced")
|
inline |
Specify EndForm
Created in NX12.0.2
License requirements: routing_advanced ("Routing Advanced")
jaCharx |
|
get |
Returns the RouteControlPoint list
Created in NX12.0.2
License requirements: routing_advanced ("Routing Advanced")
|
get |
Returns the route object collector for placing end form
Created in NX12.0.2
License requirements: routing_advanced ("Routing Advanced")