NXOpen .NET Reference Guide
|
Represents a collection of NXOpen.Routing.Electrical.SystemDevice objects. More...
Public Member Functions | |
unsafe NXOpen.Routing.Electrical.SystemDevice | CreateSystemDevice () |
Creates NXOpen.Routing.Electrical.SystemDevice . More... | |
unsafe NXOpen.Routing.Electrical.SystemDevice | CreateSystemDevice (string systemName) |
Creates NXOpen.Routing.Electrical.SystemDevice with given name. More... | |
unsafe NXOpen.Routing.Electrical.SystemDevice[] | GetSystemSingleDevices () |
Get System Devices. More... | |
NXOpen.Routing.Electrical.SystemDevice[] | ToArray () |
Returns an array of NXOpen.Routing.Electrical.SystemDevice objects. More... | |
Public Member Functions inherited from NXOpen.TaggedObjectCollection | |
IEnumerator | GetEnumerator () |
Returns an enumerator that iterates through a collection. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.Electrical.SystemDevice objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX6.0.0
|
inline |
Creates NXOpen.Routing.Electrical.SystemDevice .
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
inline |
Creates NXOpen.Routing.Electrical.SystemDevice with given name.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
systemName | The name of the new system. (a null reference (Nothing in Visual Basic) not allowed) |
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
|
inline |
Get System Devices.
Created in NX6.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
inline |
Returns an array of NXOpen.Routing.Electrical.SystemDevice objects.
|
get |
Returns the tag of this object.