NXOpen .NET Reference Guide
|
Helper object used the by NXOpen.Routing.LinearPathBuilder builder. More...
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the tolerance within which to search for elbow angles. More... | |
unsafe bool | SnapToElbowAngles [get, set] |
Returns or sets whether or not to snap control points to the nearest valid elbow angle. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Helper object used the by NXOpen.Routing.LinearPathBuilder builder.
Determines whether or not elbow snapping should occur in the "Create Linear Path" UI, and if so, what the angle tolerance should be.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateElbowSnapSettings
Default values.
Property | Value |
---|---|
AngleTolerance |
5.0 |
SnapToElbowAngles |
True |
Created in NX5.0.0
|
getset |
Returns or sets the tolerance within which to search for elbow angles.
Created in NX5.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets whether or not to snap control points to the nearest valid elbow angle.
Created in NX5.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")