NXOpen .NET Reference Guide
|
Public Member Functions | |
unsafe void | FinalizePlacementForScrewSeat (NXOpen.TaggedObject startPointId, NXOpen.TaggedObject endPointId, NXOpen.Point3d alignStartPoint, NXOpen.Point3d alignEndPoint, NXOpen.Expression length, NXOpen.Expression angle, NXOpen.Vector3d alignVector, NXOpen.TaggedObject screwSeatInstance, NXOpen.TaggedObject target) |
Places a screw measurement holder seat part onto a target object by locating and constraining by the given parameters. More... | |
unsafe NXOpen.Expression | GetScrewSeatAngle () |
Gets the angle expression to be used for screw seat placement along a placed object. More... | |
unsafe NXOpen.Expression | GetScrewSeatLength () |
Gets the length expression to be used for screw seat placement along a placed object. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.SelectTaggedObjectList | SelectedPart [get] |
Returns the target body to edit part placement More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateEditPlacePartBuilder
Created in NX10.0.0
|
inline |
Places a screw measurement holder seat part onto a target object by locating and constraining by the given parameters.
Created in NX10.0.0
License requirements: routing_base ("Routing Basic")
startPointId | The starting input point |
endPointId | The end input point |
alignStartPoint | The starting point to align screw seat fixture port at |
alignEndPoint | The ending point to align screw seat fixture port at |
length | The length along target to place screw seat |
angle | The angle along target to place screw seat |
alignVector | The align vector along which to position screw seat |
screwSeatInstance | The screw seat instance to constrain to |
target | The target object to constrain to |
|
inline |
Gets the angle expression to be used for screw seat placement along a placed object.
Created in NX10.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Gets the length expression to be used for screw seat placement along a placed object.
Created in NX10.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the target body to edit part placement
Created in NX10.0.0
License requirements: routing_base ("Routing Basic")