NXOpen .NET Reference Guide
|
Builder for the "Edit Line Segment" operation. More...
Public Member Functions | |
unsafe void | AddLineToSetOfAllEditedSegments () |
Adds the current line segment to the set of all line segments that have been edited by the user. More... | |
unsafe void | DetachActiveRcp () |
Detaches the line segment, stored in builder, at its active end RCP. More... | |
unsafe void | DragLineLength () |
Updates the line length based on the expression stored in this builder. More... | |
unsafe NXOpen.Point3d | GetActiveRcpPositon () |
Determines the active RCP for the line selected by the user. More... | |
unsafe bool | GetOrientation (out NXOpen.Point3d startPoint, out NXOpen.Vector3d direction) |
Determines the orientation information for the line selected by the user. More... | |
unsafe void | InitializeFromLine (NXOpen.Routing.LineSegment line) |
Initializes (or resets) the builder based off of the input line segment. More... | |
unsafe void | ModifiedLineLength () |
Updates the line length based on the expression stored in this builder. More... | |
unsafe void | RestartDrag () |
Restart a line drag operation. More... | |
unsafe void | StopDrag () |
Stop the drag operation if it has begun. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | ConvertEccentricSegment [get, set] |
Returns or sets the conversion flag. More... | |
unsafe NXOpen.Expression | Length [get] |
Returns the length expression. More... | |
unsafe NXOpen.Routing.SelectLineSegment | LineSelection [get] |
Returns the line selection. More... | |
unsafe bool | LockLength [get, set] |
Returns or sets the lock length flag. More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction flag. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Builder for the "Edit Line Segment" operation.
Sets (and locks or unlocks) the length of NXOpen.Routing.LineSegment objects. Also moves geometry attached to the line segment to ensure that the attached geometry has the correct shape after an edit.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateEditLineSegmentBuilder
Created in NX6.0.0
|
inline |
Adds the current line segment to the set of all line segments that have been edited by the user.
Created in NX9.0.2
License requirements: routing_base ("Routing Basic")
|
inline |
Detaches the line segment, stored in builder, at its active end RCP.
By reversing the direction of line segment, user could make other end RCP as active RCP.
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Updates the line length based on the expression stored in this builder.
The line is not fully updated only partially updated (i.e. solid bodies build on the line do not update). This method assumes the difference between the new length value and the previous length value is very small (e.g. a drag operation).
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Determines the active RCP for the line selected by the user.
This is end RCP other than the start point of line segment. This RCP could be dragged along the segment.
Created in NX8.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Determines the orientation information for the line selected by the user.
Returns false if there is no line currently stored in the builder.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
startPoint | The start of the line. |
direction | The direction of the line (unit vector). |
|
inline |
Initializes (or resets) the builder based off of the input line segment.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
line | Line object, may be a null reference (Nothing in Visual Basic) |
|
inline |
Updates the line length based on the expression stored in this builder.
The line is not fully updated only partially updated (i.e. solid bodies build on the line do not update). This method doesn't assume anything about the new value. This method updates the line incrementally from the original length to the new length as this usually results in better looking geometry.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
inline |
Restart a line drag operation.
This routine should only be called if NXOpen.Routing.EditLineSegmentBuilder.StopDrag . was previously called to stop a line drag operation.
Created in NX7.5.1
License requirements: routing_base ("Routing Basic")
|
inline |
Stop the drag operation if it has begun.
This will commit the drag and update the assembly. This will not remove the segment from the builder and dragging can be restarted by calling NXOpen.Routing.EditLineSegmentBuilder.RestartDrag .
Created in NX7.5.1
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the conversion flag.
Forces the commit method to convert line segment to eccentric line segment if set to true. Otherwise convert it to vice versa
Created in NX8.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the length expression.
This data from this expression is copied to (or from) the distance constraint applied to the ends of the line segment.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the line selection.
Stores the line segment selected by the user.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the lock length flag.
Forces the commit method to lock the length to the specified value if set to true. Otherwise the length of the line segment is unconstrained after the commit method is invoked.
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the reverse direction flag.
Flips the direction that the extends towards (or shrinks along). This flips the origin of the line as well as the direction.
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")