NXOpen .NET Reference Guide
|
Public Member Functions | |
unsafe void | CommitCurrentEdit () |
Commits the current edit operation. More... | |
unsafe double | GetSelectedBendData (out NXOpen.Vector3d anchorSegDir, out NXOpen.Point3d rcpPos, out NXOpen.Vector3d planeNormal) |
Returns information about the angle being changed. More... | |
unsafe void | SetMoveAttachedFlag (bool moveAttached) |
Move all attached geometry as a rigid set. More... | |
unsafe void | SetRCP (NXOpen.TaggedObject bendRcp) |
Set the Bend RCP to edit. More... | |
unsafe void | SwapAnchorSegment () |
Swap the free and anchor segments. More... | |
unsafe void | UpdateAngle (double angle) |
Set the vector the defines the new bend angle. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateEditBendAngleBuilder
Created in NX7.5.0
|
inline |
Commits the current edit operation.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
inline |
Returns information about the angle being changed.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
anchorSegDir | The anchor Segment |
rcpPos | The position of the bend rcp |
planeNormal | The normal of the plane the arc lies in. |
|
inline |
Move all attached geometry as a rigid set.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
moveAttached | Whether or not to move the geometry as a rigid set. |
|
inline |
Set the Bend RCP to edit.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
bendRcp | Bend Rcp |
|
inline |
Swap the free and anchor segments.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
inline |
Set the vector the defines the new bend angle.
Created in NX7.5.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
angle | The new angle. |