NXOpen .NET Reference Guide
|
Builder for creating/editing duct reinforcements. More...
Public Types | |
enum | ReinforcementTypes { None, Inside, Outside } |
Specifies the type of duct reinforcements. More... | |
Public Member Functions | |
unsafe void | UpdatePathCurve () |
The path curve that is used to specify perpendicular reinforcement defining points. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Expression | IntervalExpression [get] |
Returns the distance between each set of reinforcement stocks going perpendicular to axis of the duct More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | MinimumClearance [get] |
Returns the minimum clearance value for duct reinforcement It defines the minimum distance from the beginning and end of the path to place the first and last piece of reinforcement stock. More... | |
unsafe int | NumberOfPairs [get, set] |
Returns or sets the number of pairs of outside reinforcements going parallel to axis of the duct More... | |
unsafe NXOpen.Routing.PathStockBuilder | ParallelReinforcement [get, set] |
Returns or sets the stock settings for parallel reinforcements More... | |
unsafe NXOpen.Routing.SelectStock | ParentDuct [get] |
Returns the duct that is to be reinforced. More... | |
unsafe NXOpen.Curve | PathCurve [get] |
Returns the path curve that is used to specify perpendicular reinforcement defining points. More... | |
unsafe NXOpen.Routing.PathStockBuilder | PerpendicularReinforcement [get, set] |
Returns or sets the stock settings for perpendicular reinforcements More... | |
unsafe NXOpen.Routing.DuctReinforcementBuilder.ReinforcementTypes | ReinforcementType [get, set] |
Returns or sets the type of reinforcement More... | |
unsafe NXOpen.Expression | SpacingExpression [get] |
Returns the distance between each pair of reinforcement More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Builder for creating/editing duct reinforcements.
Rules can be defined based on which the type of reinforcement to be placed on the input duct will be determined. See NXOpen.Routing.DuctReinforcement for Duct Reinforcement class documentation.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateDuctReinforcementBuilder
Default values.
Property | Value |
---|---|
IntervalExpression.Value |
100 (millimeters part), 4 (inches part) |
NumberOfPairs |
1 |
ReinforcementType |
None |
SpacingExpression.Value |
50 (millimeters part), 2 (inches part) |
Created in NX8.5.2
|
inline |
The path curve that is used to specify perpendicular reinforcement defining points.
Created in NX8.5.2
License requirements: routing_hvac ("Routing HVAC")
|
get |
Returns the distance between each set of reinforcement stocks going perpendicular to axis of the duct
Created in NX8.5.2
License requirements: routing_hvac ("Routing HVAC")
|
get |
Returns the minimum clearance value for duct reinforcement It defines the minimum distance from the beginning and end of the path to place the first and last piece of reinforcement stock.
Created in NX8.5.2
License requirements: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the number of pairs of outside reinforcements going parallel to axis of the duct
Created in NX8.5.2
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the stock settings for parallel reinforcements
Created in NX8.5.2
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
get |
Returns the duct that is to be reinforced.
Created in NX8.5.2
License requirements: routing_hvac ("Routing HVAC")
|
get |
Returns the path curve that is used to specify perpendicular reinforcement defining points.
Created in NX8.5.2
License requirements: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the stock settings for perpendicular reinforcements
Created in NX8.5.2
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the type of reinforcement
Created in NX8.5.2
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
get |
Returns the distance between each pair of reinforcement
Created in NX8.5.2
License requirements: routing_hvac ("Routing HVAC")