NXOpen .NET Reference Guide
|
Represents a NXOpen.Routing.DivisionsBuilder More...
Public Types | |
enum | SplitDirectionType { SplitVertically, SplitHorizontally } |
The direction in which the cross-section is to be split More... | |
Public Member Functions | |
unsafe NXOpen.Routing.Division | CreateDivisions () |
Creates two new divisions by splitting the parent division. More... | |
unsafe NXOpen.Routing.Division | GetDivision () |
Gets the division object, if any, associated with the division builder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Expression | LeftChildFlow [get] |
Returns the value of percent absolute or relative flow in left (first) child division More... | |
unsafe NXOpen.Expression | RightChildFlow [get] |
Returns the value of percent absolute or relative flow in right (second) child division More... | |
unsafe NXOpen.SelectNXObject | SelectedPort [get] |
Returns the NXOpen.Routing.Port to identify the cross-section that is to be split More... | |
unsafe NXOpen.Routing.DivisionsBuilder.SplitDirectionType | SplitDirection [get, set] |
Returns or sets the direction of split, either vertical or horizontal More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Routing.DivisionsBuilder
Builder for creating/editing splits at an end of a duct.
Takes an end face of a rectangular stock and splits it into a pair of divisions based on the specified absolute flow percentage for each division.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateDivisionsBuilder
Default values.
Property | Value |
---|---|
LeftChildFlow.Value |
50 |
RightChildFlow.Value |
50 |
SplitDirection |
SplitVertically |
Created in NX7.5.0
|
inline |
Creates two new divisions by splitting the parent division.
Created in NX7.5.0
License requirements: routing_hvac ("Routing HVAC")
|
inline |
Gets the division object, if any, associated with the division builder
Created in NX7.5.0
License requirements: routing_hvac ("Routing HVAC")
|
get |
Returns the value of percent absolute or relative flow in left (first) child division
Created in NX7.5.0
License requirements: routing_hvac ("Routing HVAC")
|
get |
Returns the value of percent absolute or relative flow in right (second) child division
Created in NX7.5.0
License requirements: routing_hvac ("Routing HVAC")
|
get |
Returns the NXOpen.Routing.Port to identify the cross-section that is to be split
Created in NX7.5.0
License requirements: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the direction of split, either vertical or horizontal
Created in NX7.5.0
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")