NXOpen .NET Reference Guide
|
Represents a collection of NXOpen.Routing.CrossSection objects. More...
Public Member Functions | |
unsafe NXOpen.Routing.CrossSection | CreateCrossSection (NXOpen.Curve[] crossCurves, NXOpen.Expression offset, NXOpen.Expression secondOffset, NXOpen.Routing.StockStyle style) |
Creates a new NXOpen.Routing.CrossSection object. More... | |
NXOpen.Routing.CrossSection[] | ToArray () |
Returns an array of NXOpen.Routing.CrossSection objects. More... | |
Public Member Functions inherited from NXOpen.TaggedObjectCollection | |
IEnumerator | GetEnumerator () |
Returns an enumerator that iterates through a collection. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.CrossSection objects.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.0
|
inline |
Creates a new NXOpen.Routing.CrossSection object.
This object defines a profile for sweeping NXOpen.Routing.Stock objects. In order to build stocks using this cross section, the cross section must be contained in a NXOpen.Routing.StockData object.
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
crossCurves | |
offset | First Offset value, may be a null reference (Nothing in Visual Basic) |
secondOffset | Second Offset value, may be a null reference (Nothing in Visual Basic) |
style |
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
|
inline |
Returns an array of NXOpen.Routing.CrossSection objects.
|
get |
Returns the tag of this object.