NXOpen .NET Reference Guide
|
Builder for creating automatically creating segments on end-to-end connected curves. More...
Public Member Functions | |
unsafe NXOpen.Curve[] | ChainSelectedCurves () |
Finds all curves attached end-to-end with the current list of selected curves. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | AllowArcs [get, set] |
Returns or sets the flag that allows traversal of arcs when finding connected curves. More... | |
unsafe bool | AllowLines [get, set] |
Returns or sets the flag that allows traversal of lines when finding connected curves. More... | |
unsafe bool | AllowOccs [get, set] |
Returns or sets the flag that allows traversal of curve occurrences when finding connected curves. More... | |
unsafe bool | AllowSplines [get, set] |
Returns or sets the flag that allows traversal of splines when finding connected curves. More... | |
unsafe NXOpen.SelectCurveList | CurveSelection [get] |
Returns the list of selected curves. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Builder for creating automatically creating segments on end-to-end connected curves.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateConnectedCurvesBuilder
Default values.
Property | Value |
---|---|
AllowArcs |
1 |
AllowLines |
1 |
AllowOccs |
1 |
AllowSplines |
1 |
Created in NX6.0.0
|
inline |
Finds all curves attached end-to-end with the current list of selected curves.
The returned list of curves includes the selected curves.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the flag that allows traversal of arcs when finding connected curves.
If False, the traversal will stop when it hits an arc curve. In addition the curve selection list will not allow arcs to be added to the list.
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the flag that allows traversal of lines when finding connected curves.
If False, the traversal will stop when it hits a line curve. In addition the curve selection list will not allow lines to be added to the list.
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the flag that allows traversal of curve occurrences when finding connected curves.
If False, the traversal will stop when it hits a curve occurrence. In addition the curve selection list will not allow curve occurrences to be added to the list.
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the flag that allows traversal of splines when finding connected curves.
If False, the traversal will stop when it hits an spline curve. In addition the curve selection list will not allow splines to be added to the list.
Created in NX6.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the list of selected curves.
Created in NX6.0.0
License requirements: routing_base ("Routing Basic")