NXOpen .NET Reference Guide
|
The Routing Bend Report Manager allows you to get a variety of bend reports. More...
Classes | |
struct | _SegmentInformation |
Used by all the reports to hold the information of the segments under port, solid body, segment, stock, stock component, or feature representing the piece of stock. | |
struct | Mil98Report |
Used in the MIL-D-9898 C specification reports. More... | |
struct | SegmentInformation |
Used by all the reports to hold the information of the segments under port, solid body, segment, stock, stock component, or feature representing the piece of stock. More... | |
struct | XyzReport |
Used in the XYZ bend reports. More... | |
struct | YbcReport |
Used in the YBC bend reports. More... | |
Public Member Functions | |
unsafe NXOpen.Routing.BendReportManager.Mil98Report[] | GenerateMil98Report (NXOpen.Routing.BendReportManager.SegmentInformation[] segmentInformation, out double totalLength) |
Generates the bend report in MIL-D-9898C specification format. More... | |
unsafe NXOpen.Routing.BendReportManager.XyzReport[] | GenerateXyzReport (NXOpen.Routing.BendReportManager.SegmentInformation[] segmentInformation, out double totalLength) |
Generates the bend report in XYZ format. More... | |
unsafe NXOpen.Routing.BendReportManager.YbcReport[] | GenerateYbcReport (NXOpen.Routing.BendReportManager.SegmentInformation[] segmentInformation, out double totalLength) |
Generates the bend report in YBC format. More... | |
unsafe int | GetNumberOfBends (NXOpen.Routing.BendReportManager.SegmentInformation[] segmentInformation) |
Returns the number of bends in the segment information. More... | |
unsafe NXOpen.Routing.BendReportManager.SegmentInformation[] | GetSegmentInformation (NXOpen.TaggedObject stock) |
Builds up the segment information from the given ports, solid bodies, segments, stock, stock components, or features. More... | |
unsafe NXOpen.Routing.BendReportManager.SegmentInformation[] | ReverseDirection (NXOpen.Routing.BendReportManager.SegmentInformation[] segmentInformation) |
Reverses the order of the segment information. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
The Routing Bend Report Manager allows you to get a variety of bend reports.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
|
inline |
Generates the bend report in MIL-D-9898C specification format.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
segmentInformation | The information about the segments to include in the report. Generated by calling Routing.BendReportManager.GetSegmentInformation . |
totalLength | Total length of the entire path of segments. |
|
inline |
Generates the bend report in XYZ format.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
segmentInformation | The information about the segments to include in the report. Generated by calling Routing.BendReportManager.GetSegmentInformation . |
totalLength | Total length of the entire path of segments. |
|
inline |
Generates the bend report in YBC format.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
segmentInformation | The information about the segments to include in the report. Generated by calling Routing.BendReportManager.GetSegmentInformation . |
totalLength | Total length of the entire path of segments. |
|
inline |
Returns the number of bends in the segment information.
Created in NX12.0.1
License requirements: routing_base ("Routing Basic")
segmentInformation |
|
inline |
Builds up the segment information from the given ports, solid bodies, segments, stock, stock components, or features.
Call this first to get the segment information to end to the report methods.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
stock | The port, solid body, segment, stock, stock component, or feature representing the piece of stock from which to generate the bend report. |
|
inline |
Reverses the order of the segment information.
Since some of the information in the YBC and MIL98 reports are relative angles, reversing the order of the segments can have a significant impact on the report.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
segmentInformation | The original segment order. |
|
get |
Returns the tag of this object.