NXOpen .NET Reference Guide
|
Builder for creating / editing the Anchors. More...
Properties | |
unsafe NXOpen.Point | AnchorPoint [get, set] |
Returns or sets the anchor point More... | |
unsafe string | StringName [get, set] |
Returns or sets the anchor name string More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Builder for creating / editing the Anchors.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateAnchorBuilder
Created in NX1847.0.0
|
getset |
Returns or sets the anchor point
Created in NX1847.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the anchor name string
Created in NX1847.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")