NXOpen .NET Reference Guide
|
Builder for creating an add font user interface dialogue More...
Public Member Functions | |
unsafe void | SetBuilderData (NXOpen.Line selLine, double[] lineCoords, string fontName, double fontScale, int fontLayer) |
Takes selected line and information on the font selected which will be used to build the font More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Builder for creating an add font user interface dialogue
To obtain an instance of this class use NXOpen.Routing.AddFontBuilder
Created in NX8.5.0
|
inline |
Takes selected line and information on the font selected which will be used to build the font
Created in NX8.5.0
License requirements: routing_base ("Routing Basic")
selLine | |
lineCoords | Line Coordinates for font element lines. formatted as x11,y11,x12,y12,x21,y21,x22,y22,x31,... where first subscript = line number; second subscript = start pt(1) or end pt(2) example: y32 = y coordinate of the third line's end point |
fontName | Font style chosen, eg "dashed" |
fontScale | Length dimension of font element measured along selected line; font element length = 2.0 * fontScale |
fontLayer | 1,2,..255 are valid layers; -1 indicates font to be created in same layer as selLine |