NXOpen .NET Reference Guide
|
Represents a user input in command. More...
Public Types | |
enum | Type { Text, Images } |
Represents the user input type More... | |
Public Member Functions | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | GetHint (out string[] inputHint) |
Gets the user input hint. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetHint (string[] inputHint) |
Sets the user input hint. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Report.UserInput.Type | InputType [get, set] |
Returns or sets the user input type. More... | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a user input in command.
Not support KF.
Created in NX11.0.0
|
inline |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX3.0.0
License requirements: None.
journalIdentifier | Journal identifier of the object |
Implements NXOpen.INXObject.
|
inline |
Gets the user input hint.
Created in NX11.0.0
License requirements: None.
inputHint |
|
inline |
Prints a representation of this object to the system log file.
Created in NX3.0.0
License requirements: None.
Implements NXOpen.INXObject.
|
inline |
Sets the user input hint.
Created in NX11.0.0
License requirements: None.
inputHint |
|
inline |
Sets the custom name of the object.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX3.0.0
License requirements: None.
name |
Implements NXOpen.INXObject.
|
getset |
Returns or sets the user input type.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns whether this object is an occurrence or not.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the identifier that would be recorded in a journal for this object.
This may not be the same across different releases of the software.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the custom name of the object.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the owning component, if this object is an occurrence.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the owning part of this object
Created in NX3.0.0
License requirements: None.
|
get |
Returns the prototype of this object if it is an occurrence.
Created in NX3.0.0
License requirements: None.