NXOpen .NET Reference Guide
|
Represents an image option object. More...
Properties | |
unsafe double | ImageHeight [get, set] |
Returns or sets the image height . More... | |
unsafe double | ImageRotation [get, set] |
Returns or sets the image rotation angle in degree. More... | |
unsafe double | ImageWidth [get, set] |
Returns or sets the image width . More... | |
unsafe bool | LockOriginalAspectRatio [get, set] |
Returns or sets a value that indicates whether locks original image aspect ratio. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents an image option object.
Created in NX11.0.0
|
getset |
Returns or sets the image height .
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the image rotation angle in degree.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the image width .
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a value that indicates whether locks original image aspect ratio.
If locks ratio, the image width will be updated according to the ratio when image height changes , and vice versa.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.