NXOpen .NET Reference Guide
|
Represents a PressLineSimulation.HydraulicLifterBuilder builder More...
Public Member Functions | |
unsafe void | DeleteCam () |
To delete this motion. More... | |
unsafe void | SetOutOfDate () |
To set the out of date status of the motion. More... | |
Properties | |
unsafe NXOpen.Expression | BackStopOffset [get] |
Returns the backstop offset. More... | |
unsafe NXOpen.SelectBodyList | CamBodies [get] |
Returns the plunger bodies. More... | |
unsafe NXOpen.Direction | CamDir [get, set] |
Returns or sets the cam direction. More... | |
unsafe string | CompName [get, set] |
Returns or sets the simulation component name. More... | |
unsafe string | Description [get, set] |
Returns or sets the description of the hydraulic lifter. More... | |
unsafe bool | Disable [get, set] |
Returns or sets the disable status of the motion. More... | |
unsafe NXOpen.SelectBodyList | DriveBodies [get] |
Returns the plunger drive bodies. More... | |
unsafe NXOpen.SelectBodyList | RamBodies [get] |
Returns the ram bodies. More... | |
unsafe NXOpen.Direction | RamDirection [get, set] |
Returns or sets the ram motion direction. More... | |
unsafe NXOpen.Expression | RamMaxLift [get] |
Returns the ram maximum lift distance. More... | |
unsafe double | RamToPlungerRatio [get, set] |
Returns or sets the ratio that determines how far the the ram will move relative to the plunger. More... | |
Properties inherited from NXOpen.PressLineSimulation.DrivenCamBuilder | |
unsafe double | CamCollisionFacetingTolerance [get, set] |
Returns or sets the cam collision faceting tolerance. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a PressLineSimulation.HydraulicLifterBuilder builder
To create a new instance of this class, use NXOpen.PressLineSimulation.ApplicationManager.CreateHydraulicLifterBuilder
Default values.
Property | Value |
---|---|
BackStopOffset.Value |
0 (millimeters part), 0 (inches part) |
Disable |
0 |
RamMaxLift.Value |
0 (millimeters part), 0 (inches part) |
RamToPlungerRatio |
1 |
Created in NX12.0.0
|
inline |
To delete this motion.
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
|
inline |
To set the out of date status of the motion.
Created in NX12.0.0
License requirements: nx_pls_die_checker (" NX Press Die Checker")
|
get |
Returns the backstop offset.
This is the distance from the original plunger position to the point of contact with the drive.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the plunger bodies.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the cam direction.
Vector goes from the plunger toward the drive.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the simulation component name.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the description of the hydraulic lifter.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
getset |
Returns or sets the disable status of the motion.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
get |
Returns the plunger drive bodies.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the ram bodies.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the ram motion direction.
Points in the direction the ram will move as the plunger is closed.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")
|
get |
Returns the ram maximum lift distance.
The ram will stop moving at this distance even if the plunger continues to move.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the ratio that determines how far the the ram will move relative to the plunger.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_pls_die_checker (" NX Press Die Checker")