NXOpen .NET Reference Guide
|
Represents set of Virtual Intersections View Preferences applicable to drafting views. More...
Properties | |
unsafe bool | AdjacentBlends [get, set] |
Returns or sets the status of adjacent blends. More... | |
unsafe int | AdjacentBlendsColor [get, set] |
Returns or sets the color of adjacent blends. More... | |
unsafe bool | AdjacentBlendsEndGaps [get, set] |
Returns or sets the status of adjacent blends end gaps. More... | |
unsafe double | AdjacentBlendsEndGapsData [get, set] |
Returns or sets the value of adjacent blends end gaps. More... | |
unsafe NXOpen.Preferences.Font | AdjacentBlendsFont [get, set] |
Returns or sets the font of adjacent blends. More... | |
unsafe NXOpen.Preferences.Width | AdjacentBlendsWidth [get, set] |
Returns or sets the width of adjacent blends. More... | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe bool | VirtualIntersection [get, set] |
Returns or sets the status of virtual intersection. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents set of Virtual Intersections View Preferences applicable to drafting views.
Allows to display imaginary intersection curves.
To obtain an instance of this class use Preferences.ViewPreferences.VirtualIntersections
Created in NX5.0.0
|
getset |
Returns or sets the status of adjacent blends.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the color of adjacent blends.
The value should be between 1 and 216.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of adjacent blends end gaps.
It controls the display of visible ends. If True, the visible ends are suppressed from the display. The length of the suppressed end is in drawing units and is controlled by the value set in the End Gap field. If False, the visible ends are not suppressed from the display.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the value of adjacent blends end gaps.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the font of adjacent blends.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the width of adjacent blends.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the status of virtual intersection.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")