NXOpen .NET Reference Guide
|
Represents set of Shipbuilding Lines View Preferences applicable to drafting views. More...
Public Types | |
enum | Lines { Hidden, Visible } |
Line type More... | |
enum | ShipbuildingLines { Profile, Plate } |
Geometry type More... | |
Public Member Functions | |
unsafe int | GetColor (string featureName, NXOpen.Preferences.ShipbuildingLinesViewPreferences.Lines linesType) |
Get line color More... | |
unsafe NXOpen.Preferences.Font | GetFont (string featureName, NXOpen.Preferences.ShipbuildingLinesViewPreferences.Lines linesType) |
Get line font More... | |
unsafe bool | GetSingleLineRepresentation (NXOpen.Preferences.ShipbuildingLinesViewPreferences.ShipbuildingLines featureType, string featureName) |
Get single line status More... | |
unsafe NXOpen.Preferences.Width | GetWidth (string featureName, NXOpen.Preferences.ShipbuildingLinesViewPreferences.Lines linesType) |
Get line width More... | |
unsafe void | SetColor (string featureName, NXOpen.Preferences.ShipbuildingLinesViewPreferences.Lines linesType, int color) |
The color of ship line. More... | |
unsafe void | SetFont (string featureName, NXOpen.Preferences.ShipbuildingLinesViewPreferences.Lines linesType, NXOpen.Preferences.Font font) |
The font type of ship line. More... | |
unsafe void | SetSingleLineRepresentation (NXOpen.Preferences.ShipbuildingLinesViewPreferences.ShipbuildingLines featureType, string featureName, bool singleLine) |
Note: The initial values are set based on the customer defaults depending on whether the feature is a Profile or a Plate. More... | |
unsafe void | SetWidth (string featureName, NXOpen.Preferences.ShipbuildingLinesViewPreferences.Lines linesType, NXOpen.Preferences.Width width) |
The width of hidden line or edges. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents set of Shipbuilding Lines View Preferences applicable to drafting views.
Shipbuilding lines are used for a Profile or a Plate feature in Ship Design
To obtain an instance of this class use Preferences.ViewPreferences.ShipbuildingLines
Created in NX8.0.0
|
inline |
Get line color
Created in NX8.0.0
License requirements: None.
featureName | feature name e.g. decks, bulkheads etc. |
linesType | visible or hidden line type |
|
inline |
Get line font
Created in NX8.0.0
License requirements: None.
featureName | feature name e.g. decks, bulkheads etc. |
linesType | visible or hidden line type |
|
inline |
Get single line status
Created in NX8.0.0
License requirements: None.
featureType | feature type |
featureName | feature name e.g. decks, bulkheads etc. |
|
inline |
Get line width
Created in NX8.0.0
License requirements: None.
featureName | feature name e.g. decks, bulkheads etc. |
linesType | visible or hidden line type |
|
inline |
The color of ship line.
The value should be between UF_OBJ_MIN_COLOR and UF_OBJ_MAX_COLOR.
Created in NX8.0.0
License requirements: drafting ("DRAFTING")
featureName | feature name e.g. decks, bulkheads etc. |
linesType | visible or hidden line type |
color | Color |
|
inline |
The font type of ship line.
Created in NX8.0.0
License requirements: drafting ("DRAFTING")
featureName | feature name e.g. decks, bulkheads etc. |
linesType | visible or hidden line type |
font | Font |
|
inline |
Note: The initial values are set based on the customer defaults depending on whether the feature is a Profile or a Plate.
The status determines the single line representation for the ship feature in a view.
Created in NX8.0.0
License requirements: drafting ("DRAFTING")
featureType | feature type |
featureName | feature name e.g. decks, bulkheads etc. |
singleLine | status that determines SLR for the feature |
|
inline |
The width of hidden line or edges.
Created in NX8.0.0
License requirements: drafting ("DRAFTING")
featureName | feature name e.g. decks, bulkheads etc. |
linesType | visible or hidden line type |
width | Width |
|
get |
Returns the tag of this object.