NXOpen .NET Reference Guide
|
Represents the set of visualization preferences applicable to entire session More...
Properties | |
unsafe int | HandlesColor [get, set] |
Returns or sets the handles color. More... | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents the set of visualization preferences applicable to entire session
To obtain an instance of this class, refer to NXOpen.Preferences.SessionPreferences
Created in NX3.0.0
Deprecated in NX8.5.0. Use NXOpen.Preferences.PartVisualizationColorSetting instead.
|
getset |
Returns or sets the handles color.
Sets the handle color. Unigraphics NX displays all handles using a "handle" color. A session attribute determines the color of handles and applies to all parts in a session.
This property is deprecated. Use NXOpen.Preferences.PartVisualizationColorSetting.HandleColor instead.
Created in NX3.0.0
Deprecated in NX7.5.0. Use NXOpen.Preferences.PartVisualizationColorSetting.HandleColor instead
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.