NXOpen .NET Reference Guide
|
Represents the set of Drafting preferences applicable to entire session More...
Public Types | |
enum | AnnotationStyleType { TextboxAndLeaders, Detailed } |
Describes the available types for annotation style preference More... | |
enum | EdgeFaceDisplayType { DisplayAndEmphasize, CurvesOnly } |
Describes the available edge face display types More... | |
enum | GridObjectType { Drafting, Sketch, Sheetzone } |
Describes the available grid objects More... | |
Properties | |
unsafe bool | AutomaticCustomSymbolUpdate [get, set] |
Returns or sets the automatic update drafting preferences for custom symbol More... | |
unsafe bool | DynamicAlignment [get, set] |
Returns or sets the dynamic alignment flag. More... | |
unsafe NXOpen.Preferences.SessionDrafting.EdgeFaceDisplayType | ExtractedEdgeFaceDisplay [get, set] |
Returns or sets the extracted edge face display More... | |
unsafe int | ForcedWelcomeMode [get, set] |
Returns or sets the Drafting Welcome mode, for autotests only More... | |
unsafe NXOpen.Preferences.SessionDrafting.GridObjectType | GridObject [get, set] |
Returns or sets the drafting grid object. More... | |
unsafe bool | LoadComponentOnFacetedViewSelection [get, set] |
Returns or sets the load on selection flag More... | |
unsafe bool | LoadComponentOnFacetedViewUpdate [get, set] |
Returns or sets the load on update flag More... | |
unsafe bool | SmartlightweightViewsLoadComponentOnDemand [get, set] |
Returns or sets the load on demand flag More... | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents the set of Drafting preferences applicable to entire session
To obtain an instance of this class, refer to NXOpen.Preferences.SessionPreferences
Created in NX3.0.0
|
getset |
Returns or sets the automatic update drafting preferences for custom symbol
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dynamic alignment flag.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the extracted edge face display
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Drafting Welcome mode, for autotests only
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the drafting grid object.
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the load on selection flag
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the load on update flag
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the load on demand flag
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.