NXOpen .NET Reference Guide
|
Represents set of Section View Preferences applicable to drafting views. More...
Properties | |
unsafe bool | AssemblyCrossHatching [get, set] |
Returns or sets the status of assembly cross hatching. More... | |
unsafe bool | Background [get, set] |
Returns or sets the status of background. More... | |
unsafe bool | Bendlines [get, set] |
Returns or sets the status of bendlines More... | |
unsafe bool | CrossHatch [get, set] |
Returns or sets the status of cross hatch. More... | |
unsafe double | CrosshatchAdjacencyTolarance [get, set] |
Returns or sets the value of crosshatch adjacency tolarance. More... | |
unsafe bool | Foreground [get, set] |
Returns or sets the status of foreground More... | |
unsafe bool | HiddenLineHatching [get, set] |
Returns or sets the status of hidden line hatching. More... | |
unsafe bool | RestrictCrosshatchAngle [get, set] |
Returns or sets the status of restrict crosshatch angle. More... | |
unsafe bool | SectionSheetBodies [get, set] |
Returns or sets the status of section sheet bodies. More... | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents set of Section View Preferences applicable to drafting views.
To obtain an instance of this class use Preferences.ViewPreferences.Section
Created in NX5.0.0
|
getset |
Returns or sets the status of assembly cross hatching.
Controls the crosshatching angle of adjacent solids in an assembly section view.
Works when Preferences.SectionViewPreferences.CrossHatch is True.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of background.
Suppress or display the background curves for a section view. If True, not only the curves and crosshatching generated by cutting the solid are displayed, but the curves behind the cutting plane are displayed as well. If False, only the curves and crosshatching generated by cutting the solid are displayed in the view.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of bendlines
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of cross hatch.
Allows to control whether or not crosshatching is generated in a given section view. If True, crosshatching is displayed for a section view on the drawing, else crosshatching is not generated for a section view on the drawing, and a performance increase is gained.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the value of crosshatch adjacency tolarance.
Controls the crosshatching angle of adjacent solids in an assembly section view.
Works when Preferences.SectionViewPreferences.AssemblyCrossHatching is True.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of foreground
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of hidden line hatching.
Controls whether hatching for a Break-Out or Pictorial Section view participates in hidden line processing. When it is True for a break-out section view, the only hatch style available is iron (equally spaced solid lines).
Works when Preferences.SectionViewPreferences.CrossHatch is True.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of restrict crosshatch angle.
Restricts the crosshatch angle of adjacent solids in an assembly section view.
Works when Preferences.SectionViewPreferences.AssemblyCrossHatching is True.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of section sheet bodies.
Allows sectioning of sheet bodies in a Section view.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the tag of this object.