NXOpen .NET Reference Guide
|
Provides methods for manipulating the Knowledge Fusion preferences in a session. More...
Public Member Functions | |
unsafe string[] | GetSearchLibraries () |
Get the search libraries for user classes. More... | |
unsafe void | SetSearchLibraries (string[] userLibraries) |
Set the search libraries for user classes. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Provides methods for manipulating the Knowledge Fusion preferences in a session.
To obtain an instance of this class, refer to NXOpen.Preferences.SessionPreferences
Created in NX4.0.0
|
inline |
Get the search libraries for user classes.
Created in NX4.0.0
License requirements: ug_kf_author ("UG/Knowledge Fusion - Author") OR pts_author ("Product Template Studio (Author)")
|
inline |
Set the search libraries for user classes.
Created in NX4.0.0
License requirements: ug_kf_author ("UG/Knowledge Fusion - Author") OR pts_author ("Product Template Studio (Author)")
userLibraries | search libraries |
|
get |
Returns the tag of this object.