NXOpen .NET Reference Guide
|
CAE Post Processing preferences More...
Properties | |
unsafe bool | NoModelDisplayOnPostviewCreation [get, set] |
Returns or sets the flag which indicates that no finite element model data will displayed when postviews are created More... | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
CAE Post Processing preferences
To obtain an instance of this class, refer to NXOpen.Preferences.SessionPreferences
Created in NX8.0.1
|
getset |
Returns or sets the flag which indicates that no finite element model data will displayed when postviews are created
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.