NXOpen .NET Reference Guide
|
Represents the set of visualization preferences applicable to entire session More...
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe bool | UpdateHiddenEdge [get, set] |
Returns or sets the update hidden edges flag for working part. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents the set of visualization preferences applicable to entire session
To obtain an instance of this class, refer to NXOpen.Preferences.PartPreferences
Created in NX3.0.0
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the update hidden edges flag for working part.
Controls whether or not hidden edges are updated whenever a solid body is edited.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.