NXOpen .NET Reference Guide
|
Represents the set of visualization performance preferences applicable to entire part. More...
Properties | |
unsafe bool | SaveAdvancedDisplayFacets [get, set] |
Returns or sets the save advanced facets. More... | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents the set of visualization performance preferences applicable to entire part.
To obtain an instance of this class, refer to NXOpen.Preferences.PartPreferences
Created in NX10.0.0
|
getset |
Returns or sets the save advanced facets.
Enable saving of advanced display facets in the part file.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.