NXOpen .NET Reference Guide
|
Represents the set of object preferences applicable to entire part. More...
Public Types | |
enum | ColorSelection { NoChange, DefaultColor, Color } |
Describes whether color of object is not changed or it is default color or it is defined by user More... | |
enum | LineFontType { PartDefault = 1, Solid, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
Represents the available types for font More... | |
enum | ObjectType { General, Line, Arc, Conic, Spline, Solidbody, Sheetbody, Datum, Point, CoordinateSystem, AllButDefault, DatumCsys, Traceline, InfiniteLine, PointCloud } |
Describes all available Types for object selection More... | |
enum | WidthType { PartDefault = 1, ThinWidth, NormalWidth, ThickWidth, WidthOne, WidthTwo, WidthThree, WidthFour, WidthFive, WidthSix, WidthSeven, WidthEight, WidthNine } |
Describes the available types for width More... | |
Public Member Functions | |
unsafe NXOpen.Preferences.ViewVisualizationSpecialEffects.ColorRGB | ConvertColorNumberToRGBValue (int colorNumber) |
Converts color number to RGB constituents. More... | |
unsafe int | ConvertRGBValueToColorNumber (NXOpen.Preferences.ViewVisualizationSpecialEffects.ColorRGB fogColorRgbValue) |
Converts RGB color constituents to color number. More... | |
unsafe int | GetColor (NXOpen.Preferences.PartObject.ObjectType type) |
Returns the current color value for specified type. More... | |
unsafe void | GetLegacyLineWidthMap (out NXOpen.Preferences.PartObject.WidthType[] newLineWidths) |
Gets line width map that is used to convert legacy line widths to new line widths. More... | |
unsafe NXOpen.Preferences.PartObject.LineFontType | GetLineFont (NXOpen.Preferences.PartObject.ObjectType type) |
Returns the current line font for specified object type More... | |
unsafe NXOpen.Preferences.PartObject.WidthType | GetWidth (NXOpen.Preferences.PartObject.ObjectType type) |
Returns the current width for specified object type More... | |
unsafe bool | MigrateLegacyLineWidths () |
Migrates line width attributes stored in the part file to corresponding new line widths. More... | |
unsafe void | SetColor (NXOpen.Preferences.PartObject.ObjectType type, int color) |
Sets the color. More... | |
unsafe void | SetLegacyLineWidthMap (NXOpen.Preferences.PartObject.WidthType[] newLineWidths) |
Sets line width map that is used to convert legacy line widths to new line widths. More... | |
unsafe void | SetLineFont (NXOpen.Preferences.PartObject.ObjectType type, NXOpen.Preferences.PartObject.LineFontType lineFont) |
Sets line font for specified object type More... | |
unsafe void | SetWidth (NXOpen.Preferences.PartObject.ObjectType type, NXOpen.Preferences.PartObject.WidthType width) |
Sets width for specified object type More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | FaceAnalysis [get, set] |
Returns or sets the face analysis flag for Solid and Sheets More... | |
unsafe bool | PartiallyShaded [get, set] |
Returns or sets the partially shaded flag for Solid and Sheets More... | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe int | Translucency [get, set] |
Returns or sets the translucency value More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents the set of object preferences applicable to entire part.
All the preferences available at UG GUI for object can be set by using this class except work layer. Work Layer should be set by using NXOpen.Layer.LayerManager class which holds a work layer property.
To obtain an instance of this class, refer to NXOpen.Preferences.PartPreferences
Created in NX3.0.0
Describes all available Types for object selection
|
inline |
Converts color number to RGB constituents.
The color number passed should be between 1 to 216
Created in NX3.0.0
License requirements: None.
colorNumber | Color value |
|
inline |
Converts RGB color constituents to color number.
The Red, Green and Blue color constituents should be between 0 to 255.
Created in NX3.0.0
License requirements: None.
fogColorRgbValue |
|
inline |
Returns the current color value for specified type.
The equivalent RGB values can be found by calling ConvertColorNumberToRGBValue
Red Component is ((((216 - color_number) % 36)/6)* 51) Green component is (((216 - color_number)/36) * 51) Blue is (((216 - color_number) % 6)* 51). So for example if returned color value is 47 then Red is ((((216 - 47) % 36)/6)* 51) = (((169 % 36)/6)* 51) = ((25/6)* 51) = 4*51 = 204 Green is (((216 - 47)/36) * 51) = ((169/36) * 51) = 4*51 = 204 Blue is (((216 - 47) % 6)* 51) = ((169 % 6)* 51) = 1*51 = 51
Created in NX3.0.0
License requirements: None.
type |
|
inline |
Gets line width map that is used to convert legacy line widths to new line widths.
Following widths are considered as legacy line widths. Preferences.PartObject.WidthType.ThinWidth Preferences.PartObject.WidthType.NormalWidth Preferences.PartObject.WidthType.ThickWidth
New line widths contain corresponding line widths for above three legacy line widths respectively. New line widths start at Preferences.PartObject.WidthType.WidthOne .
Created in NX10.0.0
License requirements: None.
newLineWidths | Array of 3 new widths each corresponding to a legacy width. First element corresponds to Thin width Second element corresponds to Normal width Third element corresponds to Thick width. |
|
inline |
Returns the current line font for specified object type
Created in NX3.0.0
License requirements: None.
type |
|
inline |
Returns the current width for specified object type
Created in NX3.0.0
License requirements: None.
type |
|
inline |
Migrates line width attributes stored in the part file to corresponding new line widths.
The migration is performed based on the legacy line width map stored in the part file.
See Preferences.PartObject.GetLegacyLineWidthMap
Line widths of various displayable objects such as solids, wireframe, drawing views etc. will be updated to new line widths. Display is regenerated if necessary to reflect the changes. A displayable object, that already has new line width assigned to it, is not affected.
Created in NX10.0.0
License requirements: None.
|
inline |
Sets the color.
For Default color pass -2 as color value and for no change pass -1. For other color calculate the color in RGB format. If you pass R value of Red component G value of Green and B value of Blue the color will be: color = (((255-R)/51)*6 + ((255-G)/51)*36 + ((255-B)/51)*1) + 1 ; Where R G and B values are between 0 and 255 . So for Green (0,255,0)we will pass color = (((255-0)/51)*6 + ((255-255)/51)*36 + ((255-0)/51)*1) + 1 = 30+0+5+1 = 36 The equivalent color number value can be found by calling ConvertRGBValueToColorNumber
Created in NX3.0.0
License requirements: None.
type | |
color | Specified Color |
|
inline |
Sets line width map that is used to convert legacy line widths to new line widths.
See Preferences.PartObject.GetLegacyLineWidthMap
The new line widths used to map legacy line width are in logical order; i.e.; Preferences.PartObject.WidthType.ThinWidth maps to a smaller width value compared to Preferences.PartObject.WidthType.NormalWidth and so on. Otherwise, the legacy line width map will be rejected.
Created in NX10.0.0
License requirements: None.
newLineWidths | Array of 3 new widths each corresponding to a legacy width. First element corresponds to Thin width Second element corresponds to Normal width Third element corresponds to Thick width. |
|
inline |
Sets line font for specified object type
Created in NX3.0.0
License requirements: None.
type | |
lineFont |
|
inline |
Sets width for specified object type
Created in NX3.0.0
License requirements: None.
type | |
width |
|
getset |
Returns or sets the face analysis flag for Solid and Sheets
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the partially shaded flag for Solid and Sheets
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the translucency value
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.