NXOpen .NET Reference Guide
|
Represents the set of Modeling preferences applicable to part More...
Public Types | |
enum | CurveCurvatureDisplayType { Comb, RadiusOfComb } |
Describes whether the curve curvature display is Curvature Comb or radius of Curvature Comb More... | |
enum | DensityUnitType { LbPerCuInch, LbPerCuFeet, GmPerCuCm, KgPerCuMeter } |
Describes the units available for representing density More... | |
enum | GridKnotLineFontType { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
the available font for grid/knot line More... | |
enum | GridResolutionType { None, Coarse, Standard, Fine, ExtraFine, UltraFine } |
Describes all available grid resolutions for selection More... | |
Public Member Functions | |
unsafe bool | GetHistoryMode () |
Returns whether the part is in History or History-Free mode. More... | |
unsafe void | SetHistoryFreeMode () |
Changes the modeling mode to History-Free Modeling. More... | |
unsafe void | SetHistoryMode () |
Changes the modeling mode to History Modeling. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe double | AngleToleranceData [get, set] |
Returns or sets the angle tolerance data. More... | |
unsafe int | C0KnotLineColor [get, set] |
Returns or sets the C0 knot line color More... | |
unsafe NXOpen.Preferences.PartModeling.GridKnotLineFontType | C0KnotLineFont [get, set] |
Returns or sets the C0 knot line font More... | |
unsafe bool | C0KnotUseBodyColor [get, set] |
Returns or sets whether c0 knot line use body color More... | |
unsafe bool | C0KnotUseBodyFont [get, set] |
Returns or sets whether C0_knot use body font More... | |
unsafe int | C1KnotLineColor [get, set] |
Returns or sets the C1 knot line color More... | |
unsafe NXOpen.Preferences.PartModeling.GridKnotLineFontType | C1KnotLineFont [get, set] |
Returns or sets the C1 knot line font More... | |
unsafe bool | C1KnotUseBodyColor [get, set] |
Returns or sets whether c1 knot line use body color More... | |
unsafe bool | C1KnotUseBodyFont [get, set] |
Returns or sets whether C1_knot use body font More... | |
unsafe int | C2KnotLineColor [get, set] |
Returns or sets the C2 knot line color More... | |
unsafe NXOpen.Preferences.PartModeling.GridKnotLineFontType | C2KnotLineFont [get, set] |
Returns or sets the C2 knot line font More... | |
unsafe bool | C2KnotUseBodyColor [get, set] |
Returns or sets whether c2 knot line use body color More... | |
unsafe bool | C2KnotUseBodyFont [get, set] |
Returns or sets whether C2_knot use body font More... | |
unsafe double | ConvertAnalyticToConvergentAngularTolerance [get, set] |
Returns or sets the angular tolerance for converting analytic body to Convergent body More... | |
unsafe double | ConvertAnalyticToConvergentDistanceTolerance [get, set] |
Returns or sets the distance tolerance for converting analytic body to Convergent body More... | |
unsafe double | ConvertAnalyticToConvergentMaximumChordLength [get, set] |
Returns or sets the maximum chord length for converting analytic body to convergent body More... | |
unsafe double | ConvertAnalyticToConvergentMaximumFacetWidth [get, set] |
Returns or sets the maximum facet width for converting analytic body to convergent body More... | |
unsafe NXOpen.Preferences.PartModeling.CurveCurvatureDisplayType | CurveCurvatureDisplay [get, set] |
Returns or sets the curve curvature display. More... | |
unsafe bool | CurveCurvatureShowCap [get, set] |
Returns or sets the curve curvature display show cap line More... | |
unsafe int | CurveCurvatureStyle [get, set] |
Returns or sets the curve curvature display style More... | |
unsafe bool | CutViewUpdateDelayed [get, set] |
Returns or sets the state of the cut view delay update flag. More... | |
unsafe double | Density [get, set] |
Returns or sets the density. More... | |
unsafe NXOpen.Preferences.PartModeling.DensityUnitType | DensityUnit [get, set] |
Returns or sets the density unit More... | |
unsafe bool | DisplayCurveCurvatureOutside [get, set] |
Returns or sets the curve curvature display style to show it on the inside/outside of the curve More... | |
unsafe double | DistanceToleranceData [get, set] |
Returns or sets the modeling distance tolerance data. More... | |
unsafe int | GridLineColor [get, set] |
Returns or sets the grid line color More... | |
unsafe NXOpen.Preferences.PartModeling.GridKnotLineFontType | GridLineFont [get, set] |
Returns or sets the grid line font More... | |
unsafe int | GridLinesUCount [get, set] |
Returns or sets the U count for grid lines. More... | |
unsafe int | GridLinesVCount [get, set] |
Returns or sets the V count for grid lines. More... | |
unsafe NXOpen.Preferences.PartModeling.GridResolutionType | GridResolution [get, set] |
Returns or sets the grid resolution. More... | |
unsafe bool | GridUseBodyColor [get, set] |
Returns or sets whether grid line use body color More... | |
unsafe bool | GridUseBodyFont [get, set] |
Returns or sets whether grid use body font More... | |
unsafe bool | MaxChordLengthOption [get, set] |
Returns or sets the maximum chord length option for converting analytic body to convergent body More... | |
unsafe bool | MaxFacetWidthOption [get, set] |
Returns or sets the maximum facet width option for converting analytic body to convergent body More... | |
unsafe bool | OptimizeCurve [get, set] |
Returns or sets the optimize curve flag More... | |
unsafe double | OptimizeCurveAngleToleranceFactor [get, set] |
Returns or sets the optimize curve angle tolerance factor More... | |
unsafe double | OptimizeCurveDistanceToleranceFactor [get, set] |
Returns or sets the optimize curve distance tolerance factor More... | |
unsafe double | OptimizeCurveToleranceFactor [get, set] |
Returns or sets the optimize curve tolerance factor More... | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe bool | TreatOneDegreeBsplineAsPolyline [get, set] |
Returns or sets the option to treat degree one bspline as polyline More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents the set of Modeling preferences applicable to part
To obtain an instance of this class, refer to NXOpen.Preferences.PartPreferences
Created in NX3.0.0
|
inline |
Returns whether the part is in History or History-Free mode.
Return true for History mode or false for History-Free mode.
Created in NX6.0.0
Deprecated in NX11.0.0. History-free mode will be retired in NX11.
License requirements: None.
|
inline |
Changes the modeling mode to History-Free Modeling.
This will remove parameters from features in the model. Feature edit will not be available and the model will not update.
Created in NX6.0.0
Deprecated in NX11.0.0. History-free mode will be retired in NX11.
License requirements: None.
|
inline |
Changes the modeling mode to History Modeling.
This will remove Local feature from the model.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the angle tolerance data.
Angle tolerance is the maximum allowable angle between the surface normals at corresponding points, or the maximum allowable angle between curve tangent vectors at corresponding points. This value can be read from any part but can only be set when the part owning these preferences is the work part.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the C0 knot line color
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the C0 knot line font
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether c0 knot line use body color
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether C0_knot use body font
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the C1 knot line color
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the C1 knot line font
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether c1 knot line use body color
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether C1_knot use body font
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the C2 knot line color
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the C2 knot line font
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether c2 knot line use body color
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether C2_knot use body font
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the angular tolerance for converting analytic body to Convergent body
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the distance tolerance for converting analytic body to Convergent body
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum chord length for converting analytic body to convergent body
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum facet width for converting analytic body to convergent body
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the curve curvature display.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the curve curvature display show cap line
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the curve curvature display style
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the state of the cut view delay update flag.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the density.
The value used to set this property must be in the units of the density units preference (that is, the value of NXOpen.Preferences.PartModeling.DensityUnit ). Likewise, the density returned by this property is in the units of the density units preference.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the density unit
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the curve curvature display style to show it on the inside/outside of the curve
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the modeling distance tolerance data.
This tolerance value is used throughout the Modeling application, such as for creating swept and revolved solid bodies and sectioning solid bodies. For example, when creating sheet bodies, the distance tolerance specifies the maximum allowable distance between corresponding points on the original surface and the resulting B-surface. This value can be read from any part but can only be set when the part owning these preferences is the work part.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the grid line color
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the grid line font
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the U count for grid lines.
It is the number of grid curves in the U direction of the faces of the body
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the V count for grid lines.
It is the number of grid curves in the V direction of the faces of the body
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the grid resolution.
The six options, None, Coarse, Standard, Fine, Extra Fine and Ultra Fine, produce a grid that is respectively more detailed. The None option shows no grid at all in wireframe mode.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether grid line use body color
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets whether grid use body font
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum chord length option for converting analytic body to convergent body
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum facet width option for converting analytic body to convergent body
Created in NX12.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the optimize curve flag
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the optimize curve angle tolerance factor
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the optimize curve distance tolerance factor
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the optimize curve tolerance factor
Created in NX8.0.0
Deprecated in NX11.0.0. It was split into two factors. Please use PartModeling.OptimizeCurveDistanceToleranceFactor and PartModeling.OptimizeCurveAngleToleranceFactor instead.
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the option to treat degree one bspline as polyline
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: None.