NXOpen .NET Reference Guide
|
Represents the NX Sheetmetal preferences applicable to part More...
Public Member Functions | |
unsafe NXOpen.Expression | GetJoggleDepthThreshold () |
RETURNS the joggle depth threshold expression More... | |
unsafe NXOpen.Expression | GetJoggleDistanceThreshold () |
RETURNS the joggle distance threshold expression More... | |
unsafe NXOpen.Expression | GetJoggleOffsetRadius () |
RETURNS the joggle offset radius expression More... | |
unsafe NXOpen.Expression | GetJoggleStationaryRadius () |
RETURNS the joggle stationary radius expression More... | |
unsafe void | SetJoggleDepthThreshold (bool updateModel, string depthThreshold) |
THE joggle depth threshold value More... | |
unsafe void | SetJoggleDistanceThreshold (bool updateModel, string distanceThreshold) |
THE joggle distance threshold value More... | |
unsafe void | SetJoggleOffsetRadius (bool updateModel, string offsetRadius) |
The joggle offset radius value More... | |
unsafe void | SetJoggleStationaryRadius (bool updateModel, string stationaryRadius) |
THE joggle stationary radius value string More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents the NX Sheetmetal preferences applicable to part
Preferences are in control of the part. They can not be created but can only be changed.
Created in NX4.0.0
|
inline |
RETURNS the joggle depth threshold expression
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
inline |
RETURNS the joggle distance threshold expression
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
inline |
RETURNS the joggle offset radius expression
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
inline |
RETURNS the joggle stationary radius expression
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
|
inline |
THE joggle depth threshold value
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
updateModel | Specifies whether the solid model be recomputed immediately |
depthThreshold | default joggle depth threshold value |
|
inline |
THE joggle distance threshold value
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
updateModel | Specifies whether the solid model be recomputed immediately |
distanceThreshold | default joggle depth threshold value |
|
inline |
The joggle offset radius value
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
updateModel | Specifies whether the solid model be recomputed immediately |
offsetRadius | default joggle offset radius value |
|
inline |
THE joggle stationary radius value string
Created in NX4.0.0
License requirements: aero_sheet_metal ("Aerospace Sheet Metal") OR adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
updateModel | Specifies whether the solid model be recomputed immediately |
stationaryRadius | default joggle stationary radius value |
|
get |
Returns the tag of this object.