NXOpen .NET Reference Guide
|
Captures the UI based calls required for Object Preferences More...
Public Types | |
enum | Translucency { Disabled, Enabled, TemporarilyEnabled } |
Describes whether the translucency is enabled or disabled More... | |
Public Member Functions | |
unsafe void | ResetSessionTranslucency (bool option, out NXOpen.Preferences.ObjectPreferences.Translucency sessionTranslucency) |
Resets the session translucency More... | |
unsafe void | SetSessionTranslucency (NXOpen.Preferences.ObjectPreferences.Translucency option, out NXOpen.Preferences.ObjectPreferences.Translucency sessionTranslucency) |
Sets the session translucency More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Captures the UI based calls required for Object Preferences
To obtain an instance of this class, refer to NXOpen.UI
Created in NX3.0.0
|
inline |
Resets the session translucency
Created in NX3.0.0
License requirements: None.
option | User can set TRUE or FALSE |
sessionTranslucency | Return Value |
|
inline |
Sets the session translucency
Created in NX3.0.0
License requirements: None.
option | |
sessionTranslucency | Return Value |
|
get |
Returns the tag of this object.