NXOpen .NET Reference Guide
|
Represents set of General View Preferencess applicable to drafting views. More...
Properties | |
unsafe NXOpen.Preferences.DecimalPointCharacter | AngleDecimalPointFormat [get, set] |
Returns or sets the decimal point character to use for view angle display. More... | |
unsafe NXOpen.Preferences.AngleFormat | AngleFormat [get, set] |
Returns or sets the format to use for view angle display. More... | |
unsafe int | AnglePrecision [get, set] |
Returns or sets the precision to use for view angle display. More... | |
unsafe bool | AutomaticAnchorPoint [get, set] |
Returns or sets the status of Automatic anchor point More... | |
unsafe bool | AutomaticUpdate [get, set] |
Returns or sets the status of Automatic Update. More... | |
unsafe bool | BoundaryStatus [get, set] |
Returns or sets the boundary status. More... | |
unsafe bool | Centerlines [get, set] |
Returns or sets the status of center line. More... | |
unsafe NXOpen.Preferences.GeneralDisplayIdOption | DisplayId [get, set] |
Returns or sets the display identifier option for a member view. More... | |
unsafe NXOpen.Preferences.GeneralExtractedEdgesOption | ExtractedEdges [get, set] |
Returns or sets the extracted edge that provides an alternative way to display model geometry in a drawing view. More... | |
unsafe bool | FramebarHorizontal [get, set] |
Returns or sets the status of horizontal framebar. More... | |
unsafe bool | FramebarVertical [get, set] |
Returns or sets the status of vertical framebar. More... | |
unsafe bool | LegacyView [get, set] |
Returns or sets the leagcy view toggle on the GENERAL tab of the View Style Dialog More... | |
unsafe bool | LightweightView [get, set] |
Returns or sets the view representation enum on the GENERAL tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.GeneralViewLockmethodOption | LockmethodView [get, set] |
Returns or sets the lock method setting on the Configuration tab of the View Style Dialog More... | |
unsafe bool | Reference [get, set] |
Returns or sets the status of reference. More... | |
unsafe bool | ShowAngleLeadingZeros [get, set] |
Returns or sets the status of leading zeros display in view angle. More... | |
unsafe bool | ShowAngleTrailingZeros [get, set] |
Returns or sets the status of trailing zeros display in view angle. More... | |
unsafe bool | Silhouettes [get, set] |
Returns or sets the status of silhouettes curves, if true silhouettes for selected drawing member views are added else silhouettes are removed from the selected member views. More... | |
unsafe bool | SnapshotView [get, set] |
Returns or sets the snapshot toggle on the GENERAL tab of the View Style Dialog More... | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the value of tolerance that specifies a chord height tolerance value for silhouette and hidden line generation in a given drawing view. More... | |
unsafe bool | UvGrid [get, set] |
Returns or sets the status of UV grid. More... | |
unsafe NXOpen.Preferences.GeneralViewQualityOption | ViewQuality [get, set] |
Returns or sets the view quality that provides alternative ways to display geometry in a drawing member view. More... | |
unsafe NXOpen.Preferences.GeneralViewRepresentationOption | ViewRepresentation [get, set] |
Returns or sets the view representation enum on the GENERAL tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.GeneralWireframeColorSourceOption | WireframeColorSource [get, set] |
Returns or sets the source of the wireframe color for a member view. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents set of General View Preferencess applicable to drafting views.
These settings apply to any newly created base view.
To obtain an instance of this class use Preferences.ViewPreferences.General
Created in NX5.0.0
|
getset |
Returns or sets the decimal point character to use for view angle display.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the format to use for view angle display.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the precision to use for view angle display.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of Automatic anchor point
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of Automatic Update.
if true, then position, hidden lines, silhouettes, view bounds, section views and section view details are updated after a model change else above items are not updated after a model change.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the boundary status.
This option determines whether or not a view's out-of-date status includes its boundary. If True, the system checks the view boundary and marks it out of date if changes to non-solid geometry would cause the view's boundary to change when updated, else the system does not perform view boundary checks.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of center line.
If true it automatically creates linear, cylindrical, and bolt circle centerlines (with a circular instance set) for views where the hole or pin axis is perpendicular or parallel to the plane of the drawing view.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the display identifier option for a member view.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the extracted edge that provides an alternative way to display model geometry in a drawing view.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of horizontal framebar.
If true it automatically creates horizontal framebar for views when ship axis matches with view axis for horizontal framebar.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of vertical framebar.
If true it automatically creates vertical framebar for views when ship axis matches with view axis for vertical framebar.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the leagcy view toggle on the GENERAL tab of the View Style Dialog
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view representation enum on the GENERAL tab of the View Style Dialog
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the lock method setting on the Configuration tab of the View Style Dialog
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of reference.
A view can have a status of either Active or Reference. So if the status is True the view is considered a reference view else considered as an Active view.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of leading zeros display in view angle.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of trailing zeros display in view angle.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of silhouettes curves, if true silhouettes for selected drawing member views are added else silhouettes are removed from the selected member views.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the snapshot toggle on the GENERAL tab of the View Style Dialog
Created in NX8.0.0
Deprecated in NX11.0.1. Use NXOpen.Preferences.GeneralViewPreferences.LockmethodView instead(the value is NXOpen.Preferences.GeneralViewPreferences.GeneralViewLockmethodOptionSnapshot).
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the value of tolerance that specifies a chord height tolerance value for silhouette and hidden line generation in a given drawing view.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of UV grid.
If true, grid curves for selected drawing member views are added else the grid curves are removed from the selected member views.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view quality that provides alternative ways to display geometry in a drawing member view.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view representation enum on the GENERAL tab of the View Style Dialog
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the source of the wireframe color for a member view.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")