NXOpen .NET Reference Guide
|
Provides access to object and callout properties for sheet-metal data in flat pattern views on drawings. More...
Public Member Functions | |
unsafe void | Commit () |
Commits and applies all the settings done with set_callout_type_display and set_object_type_display. More... | |
unsafe NXOpen.SheetMetal.FlatPatternSettings | GetPropertiesObject () |
Returns the properties object for the part's flat pattern view preferences. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Provides access to object and callout properties for sheet-metal data in flat pattern views on drawings.
To obtain an instance of this class, refer to NXOpen.Preferences.ViewPreferences
Created in NX5.0.0
|
inline |
Commits and applies all the settings done with set_callout_type_display and set_object_type_display.
It must be called after a sequence of calls to those methods to cause the view to update.
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
inline |
Returns the properties object for the part's flat pattern view preferences.
Created in NX5.0.0
License requirements: nx_sheet_metal ("NX Sheet Metal")
|
get |
Returns the tag of this object.